Select your location

Meter packs

Eaton's self-contained Meter Packs allow for simple and quick indoor or outdoor installation and meter assembly. Their multi-tenant metering results in significant cost savings since users don’t need to purchase additional equipment to complete individual tasks. The lockable, raintight main tenant breaker cover secures against unauthorized operation, and its high impact plastic resists wear, rust, and corrosion. Eaton’s Meter Pack is utility approved by major power companies, UL listed, suitable as service equipment, and in compliance with the service and electrical requirements of EUSERC and CECHA.

Compliant
EUSERC/CECHA
Certified
UL listed

Core features

  • 1MP units are self-contained (main terminal box included) for installations requiring up to six meter socket positions in a single enclosure, which means simple installation.
  • Approved by major power companies, UL listed, suitable as service equipment, and in compliance with the service and electrical requirements of EUSERC and CECHA.
  • Indoor/outdoor construction means no need to purchase special equipment for specific installations.
  • Underground incoming feed.
  • Clip tight socket, the only socket base in the industry without fasteners, eliminates the need for self-tapping screw connections to vertical bus bars.
  • Standardized factory-installed mounting features allow simple, fast installation.
  • Lockable, raintight main tenant breaker cover secures against unauthorized operation and is high impact plastic that resists wear, rust, and corrosion.

Costs savings in multi-tenant metering

Eaton's meter packs provide you significant cost savings in multi-tenant applications by reducing the need for additional equipment.

An industry-leading metering portfolio

Eaton offers an industry-leading portfolio of products and services that reliably meet the challenging demands of today’s electrical grid, making us your ideal partner. Eaton offers a comprehensive line of utility approved metering products for residential and multi-family applications assembled right here in the USA.
How to buy from Eaton