Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

NEMA type 7/9 disconnect switches

Eaton's NEMA Type 7/9 explosion proof disconnect switches offer flexible options for circuit protection in both fusible and non-fusible configurations. Its small, compact footprint requires less mounting space and stainless steel hinges allow for easy internal access for wiring and maintenance. Provides lockout/tagout capability that complies with OSHA requirements.

NEMA type 7/9 disconnect switches
Voltage class
600VAC, 250VDC
Current ratings
30A – 100A
Features
Lockout/tagout capabilities that comply with OSHA

Core features

  • Includes fusible and non-fusible configurations
  • Requires less mounting space due to its small, compact footprint
  • Provides NEMA 4X ingress protection with neoprene cover gasket
  • Provides flexible mounting alternatives for ease of installation with detachable and adjustable mounting feet
  • Allows for easy internal wiring and maintenance access with its stainless steel hinges
  • Provides lockout and tagout capabilities that comply with OSHA requirements
  • Complies with NEC Article 312 wire bending requirements for maximum wire gauge

Switching device Flex Center

Eaton’s custom modification facility to meet unique product needs and specifications of the customer 

Switches portfolio

The industry’s broadest offering of safety switch product designs

Advancing personnel and equipment protection with safety switches

The evolution of safety switch technology and a growing emphasis on personnel protection

You may also be interested in