Select your location

Open core-coil transformers

Open core-coil transformers are suitable for use by OEMs who require a ventilated transformer for use in their assemblies. Typical loads for open core-coil assemblies include lighting, heating, air conditioners, fans, and machine tools. They are a versatile option compare to purchasing a standard, enclosed transformer and discarding the unneeded enclosure parts.
Voltage class
600V
Ratings
Single-phase 7.5 - 333 kVA Three-phase 7.5 - 1500 kVA
Winding conductor
Aluminum or copper

Core features

  • Includes  transformers with DOE 2016 and NEMA TP-1 efficiency requirements, and transformers with other efficiency requirements
  • Ventilated Dry-Type Distribution Transformers (DTDT) options in aluminum or copper windings
  • Available in 150°, 115°, and 80° C temperature rise
  • Optional low-sound  3dB and 5dB below NEMA ST-20 standard
  • Available in 60 and 50 Hz
  • Open core-coil mounted on standard OEM brackets

Transformers Flex Center custom solutions

Learn how our Transformer Flex Center can help you meet unique general-purpose and distribution transformer needs that cannot be met with standard offerings

U.S. Department of Energy’s 2016 transformer efficiency changes

Discover the impact on inrush current for low voltage dry-type transformers

Important aspects of dry-type distribution transformers

Explore best practices for the installation and inspection of dry-type distribution and power transformers

You may also be interested in

How to buy from Eaton