Select your location

Specifications

Expansion Panelboard (PRCEP) features

PRC MASTER PANELBOARD’S CONNECTIVITY PROVIDES SYSTEM SCALABILITY AND REDUCING OVERALL SYSTEM COSTS PRC Master/Expansion network (SLAN)
COMPATIBLE WITH THIRD-PARTY CONTROL SYSTEMS THAT USE MODBUS RTU COMMUNICATIONS

Modbus RTU communications

Breaker Control Bus Modbus RTU addresses 1-16

AVAILABLE WITH INTEGRAL CONTROL POWER TRANSFORMER AND TYPICALLY USED WHEN PRC MASTER PANELBOARD IS MOUNTED FURTHER AWAY THAN 150 FEET, OR WHEN CONNECTED TO A THIRD-PARTY MODBUS CONTROLLER

Powered expansion panelboard configuration (PRCEPP)

Integral 30Vac 96VA control power transformer

Lighting panelboard configurations

REMOTE-OPERATED CIRCUIT BREAKERS

120/240V system

Single pole 15-, 20- and 30A

Two pole 15-, 20-, 30-, 40- and 50A

 

480/277V system

Single pole 15-, 20- and 30A

Two pole 15-, 20-, 30A

LIGHTING PANELBOARD OPTIONS INCLUDE STANDARD MAINS CONFIGURATIONS, SIZES, ELECTRICAL RATINGS AND ACCESSORIES; AVAILABLE IN STANDARD, COLUMN-WIDTH AND INTEGRATED FACILITY SYSTEM (IFS) CONSTRUCTION

Pow-R-Line 1a for maximum of 240Vac systems

Pow-R-Line 2a for maximum of 480Vac systems 

Integrated Facility System (IFS)

Questions?

Email

Email
lightingcontrol@eaton.com

Phone Phone
+1-833-POW-R-CMD (769-7263)