Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Ratings

RATED MAXIMUM VOLTAGE 240 Vac
CONTINUOUS CURRENT 100-600 A
INTERRUPTING RATING

240 Vac: 10 kA and 22kA fully rated

240 Vac: 22-200 kA series rated

STANDARD INDOOR WIDTH DIMENSIONS* 20 and optional 28 inches
STANDARD INDOOR DEPTH DIMENSIONS* 5.75“
STANDARD INDOOR HEIGHT DIMENSIONS* 36, 42, 48, 60, 72 or 90 inches

Standards

NEMA PB-1
THIRD-PARTY APPROVAL/RECOGNITION UL 67 / CSA
SEISMIC QUALIFICATION Lighting and appliance panelboards certificate

Devices

PROTECTION DEVICES Molded Case Circuit Breakers and Miniature Circuit Breakers
METERS IQ 35
SURGE PROTECTION DEVICES SPD
DEVICE MOUNTING Bolt-on or Plug-in

Enclosure

ACCESS Top and bottom access
ENCLOSURE TYPE NEMA Type 1, 2, 3R, 4, 4X, and 12
STANDARD INDOOR WIDTH DIMENSIONS* 20 and optional 28 inches
STANDARD INDOOR DEPTH DIMENSIONS* 5.75 inches
STANDARD INDOOR HEIGHT DIMENSIONS* 36, 42, 48, 60, 72 or 90 inches
CUSTOM DIMENSIONS AVAILABLE Contact satellite manufacturing facility