Download document () of 20
We make what matters work*
Discontinued
Panelboards

Pow-R-Line Xpert EV charging panelboards

The Pow-R-Line Xpert EV charging panelboard has reached end-of-life status. 

The Pow-R-Line Xpert EV charging panelboard is a compact, cost-effective electric vehicle (EV) charging solution ideal for retail, multi-family and commercial parking structures. An EV charging panelboard incorporates up to 10 Green Motion EV smart breaker chargers that provide fast AC Level 2 charging at 7.7 kW, revenue-grade metering and remote access capabilities.

Maximum Voltage Class
240 Vac
Interrupting Rating
Fully-rated to 10 kAIC
Continuous Current Rating
250-400 amps

Core features

  • Incorporates up to 10 Eaton Green Motion EV smart breaker chargers with fast AC Level 2 charging at 7.7 kW, revenue-grade metering and remote access capabilities
  • Surge protection, service entrance options and EV charging accessories available
  • Compatible SAE J1772 EV connector with a 25-foot charging cord
  • Available in NEMA 1, 2, 3R, 4, 4X and 12 enclosures

Conveniently integrate EV charging into your parking facility

An EV charging panelboard is easy-to-install and a convenient way to incorporate EV charging into your parking facility. Each EV charging panelboard can support up to 10 Green Motion EV smart breaker chargers. Electrical is routed directly from the EV charging panelboard to a junction box that can be up to 250 feet away from the panelboard. Each junction box is an access point for a SAE J1772 EV connector with a 25-foot charging cord. Alternatively, an electrical vehicle charging cord can be run directly to the EV charging panelboard if the panelboard is located close to the charging area.

Consolidated EV charging solution

A single panelboard enclosure with up to 10 group mounted, EV smart breaker chargers provides significant space savings and increased security by allowing it to be mounted in a remote location. Since all Wi-Fi capable, EV smart breaker chargers are contained inside a panelboard, Wi-Fi access is only needed near the panelboard unit and not at each individual EV charging station. Thus, Wi-Fi is not needed throughout the entire parking facility.
eaton-build-in-america-flag-en-us.png
eaton-us-flag-banner-en-us.png

Meet Build America, Buy America requirements

Looking to take advantage of federal funding for EV charging infrastructure? It starts with power equipment that complies with Build America, Buy America (BABAA) standards and Eaton’s Panelboards can be configured to meet BABAA requirements.

Watch this video to learn more about Eaton's Green Motion EV chargers powered by smart breakers

    Need local expertise? Find the nearest satellite location in your backyard.

    Eaton’s satellites provide access to local expertise and all variations of standard and custom panelboards, switchboards and associated power equipment across 16 nationwide locations.
    Specifications

    RATINGS

    Rated maximum voltage

    240 Vac

    Continuous current

    250-400 A

    Interrupting rating

    240 Vac: 10 kAIC fully-rated

    Standards

    NEMA

    PB-1

    Third-party

    UL 67 / CSA

    Seismic certificate

    Lighting and appliance panelboards certificate

    Panelboard seismic application guidelines

    Enclosure

    Access

    Top and bottom access

    Enclosure type

    NEMA Type 1, 2, 3R, 4, 4X and 12

    Standard indoor width dimension

    20 inches

    Standard indoor depth dimension

    5.75 inches

    Standard indoor width dimension

    60, 72 or 90 inches

    Devices

    Protection Devices

    Molded case circuit breakers
    Smart breakers
    Green Motion EV smart breaker charger

    Device Mounting

    Bolt-On

    Surge Protection Devices

    SPD

    Metering

    Integral to branch devices      

    Download Links
    X
    Download Close