Panelboards
Pow-R-Line 4B Power Xpert Multipoint Metering distribution panelboards
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Pow-R-Line 4B Power Xpert Multipoint Metering distribution panelboards

Eaton's  Pow-R-Line 4B Power Xpert Multipoint Metering distribution panelboards provide a compact and flexible solution for electric power distribution with integrated breakers, metering and surge protection. Additionally, they’re designed to meet UL 67 and NEMA PB1 standards for use in data centers, industrial, commercial and healthcare facilities for up to 600 Vac, 600 Vdc and 1200 A applications.

Pow-R-Line 4B Power Xpert Multipoint Metering distribution panelboards
Maximum voltage class
600 Vac and 600 Vdc
Interrupting rating
Fully-rated to 200 kAIC Series-rated to 200 kAIC
Continuous current rating
250-1200 A

Core features

  • Available with bolt-on branch breakers up to 1200 A
  • Provides flush or surface mounted, and fully or series-rated options
  • Offers aluminum or copper bus options
  • Includes NEMA 1, 3R, 4, 4X and 12 enclosures
  • Offers through-feed lugs option and a handle lock off device
  • Includes surge protection, service entrance and integrated metering capabilities
  • Panelboards are seismically tested, qualified and exceed requirements of the IBC/CBC/OSHPD

Selective Coordination Breaker Application

Determine selective coordination by short circuit current ratings in panelboards

Customized solutions, customized service

Regional satellite locations provide manufacturing of local, custom, and quick-ship panelboards and switchboards

Power Xpert Multipoint Metering

Eaton’s Pow-R-Line Power Xpert Multipoint Metering panelboards provide real-time energy information to monitor electrical distribution within your facility

Get to know more about the Guardian of the grid

Learn more about the Pow-R-Line Xpert family designed to help give you accurate, actionable data to improve efficiency.

You may also be interested in