Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Ratings

Continuous current

Up to 5000 A Cu

Up to 4000 A Al

System voltage
240-600 V

Short circuit withstand

Up to 200 kA

Standards

Third-party approval/recognition

UL 857 and CSA C22.2 no. 27 listed

Seismic qualification
CBC, IBC

Devices

Maintenance solution

IR bridge joint window

Enclosure

Enclosure type

Indoor, outdoor, sprinkler proof

Construction
Aluminum housing, Feeder, Plug-in
Plug-in/Tap Off separation
24”
969 Results
Sort By
Eaton Pow-R-Way III circuit breaker plug-in unit, Sprinkler-proof plug-in, Busway, Three-pole, HFD, Breaker, F Frame (15-225 A), 20A, 100 kAIC at 240 Vac, 100 kAIC at 480 Vac, 25 kAIC at 600 Vac, None, 50% Integral or Housing Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, ED, Plug, 240V, Breaker, E Frame (15-225 A), 15A, 65 kAIC at 240 Vac, None, 50% Integral/Housing Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, ED, Plug, 240V, Breaker, E Frame (15-225 A), 20A, 65 kAIC at 240 Vac, None, 50% Integral/Housing Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 30A, 65 kAIC at 240 Vac, 100% Neutral, 50% Integral/Housing Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, ED, Plug, 240V, Breaker, E Frame (15-225 A), 50A, 65 kAIC at 240 Vac, None, 50% Integral/Housing Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 50A, 65 kAIC at 240 Vac, 100% Neutral, 50% Integral/Housing Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, ED, Plug, 240V, Breaker, E Frame (15-225 A), 60A, 65 kAIC at 240 Vac, 100% Neutral, 50% Integral/Housing Ground
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 100 AMP, ED Frame Type
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 100 AMP, ED Frame Type, 50% Internal Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 100A, 65 kAIC at 240 Vac, 100% Neutral, 50% Internal Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Sprinkler-proof plug, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 100A, 65 kAIC at 240 Vac, 100% Neutral, 50% Internal Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 100A, 65 kAIC at 240 Vac, 100% Neutral, 50% Integral/Housing Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Sprinkler-proof plug-in, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 100A, 65 kAIC at 240 Vac, None, 50% Integral/Housing Ground
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 125 AMP, ED Frame Type
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 125 AMP, ED Frame Type, 50% Internal Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 125A, 65 kAIC at 240 Vac, 100% Neutral, 50% Internal Ground
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 125 AMP, ED Frame Type, 100% Neutral
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 150 AMP, ED Frame Type
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 150 AMP, ED Frame Type, 50% Internal Ground
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 150 AMP, ED Frame Type, 50% Internal Ground and 100% Neutral
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 150A, 65 kAIC at 240 Vac, 100% Neutral, 50% Integral/Housing Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 175A, 65 kAIC at 240 Vac, None, 50% Integral/Housing Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 175A, 65 kAIC at 240 Vac, None, 50% Internal Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 175A, 65 kAIC at 240 Vac, 100% Neutral, 50% Internal Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 175A, 65 kAIC at 240 Vac, 100% Neutral, 50% Integral/Housing Ground
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 200 AMP, ED Frame Type
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 200 AMP, ED Frame Type, 50% Internal Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 200A, 65 kAIC at 240 Vac, 100% Neutral, 50% Internal Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Sprinkler-proof plug, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 200A, 65 kAIC at 240 Vac, 100% Neutral, 50% Internal Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 200A, 65 kAIC at 240 Vac, 100% Neutral, 50% Integral/Housing Ground
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 225 AMP, ED Frame Type
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 225 AMP, ED Frame Type, 50% Internal Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 225A, 65 kAIC at 240 Vac, 100% Neutral, 50% Internal Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 225A, 65 kAIC at 240 Vac, 100% Neutral, 50% Integral/Housing Ground
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 100 AMP, EDH Frame Type
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 100 AMP, EDH Frame Type, 50% Internal Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, EDH, Plug, Breaker, E Frame (15-225 A), 100A, 100 kAIC at 240 Vac, 100% Neutral, 50% Internal Ground
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 100 AMP, EDH Frame Type, 100% Neutral
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 125 AMP, EDH Frame Type
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 125 AMP, EDH Frame Type, 50% Internal Ground
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 125 AMP, EDH Frame Type, 50% Internal Ground and 100% Neutral
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 125 AMP, EDH Frame Type, 100% Neutral
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 150 AMP, EDH Frame Type
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 150 AMP, EDH Frame Type, 50% Internal Ground
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 150 AMP, EDH Frame Type, 50% Internal Ground and 100% Neutral
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 150 AMP, EDH Frame Type, 100% Neutral
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 200 AMP, EDH Frame Type
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 200 AMP, EDH Frame Type, 50% Internal Ground
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, EDH, Plug, Breaker, E Frame (15-225 A), 200A, 100 kAIC at 240 Vac, 100% Neutral, 50% Internal Ground
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 200 AMP, EDH Frame Type, 100% Neutral
Eaton Pow-R-Way III circuit breaker plug-in unit, Sprinkler-proof plug, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 200A, 65 kAIC at 240 Vac, 100% Neutral, 50% Integral/Housing Ground
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 225 AMP, EDH Frame Type
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 225 AMP, EDH Frame Type, 50% Internal Ground
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 225 AMP, EDH Frame Type, 50% Internal Ground and 100% Neutral
Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, EDH, Plug, Breaker, E Frame (15-225 A), 225A, 100 kAIC at 240 Vac, 100% Neutral, 50% Integral/Housing Ground
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 10 AMP, EHD Frame Type
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 10 AMP, EHD Frame Type, 50% Internal Ground
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 10 AMP, EHD Frame Type, 50% Internal Ground and 100% Neutral
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 10 AMP, EHD Frame Type, 100% Neutral
Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 15 AMP, EHD Frame Type
How to buy from Eaton