Select your location

Specifications

Ratings

CONTINUOUS CURRENT

Up to 5000A

SYSTEM VOLTAGE

Up to 600Vac

SYSTEM FREQUENCY

50/60 Hz

SHORT-CIRCUIT WITHSTAND AND CLOSE-ON (TIME BASED)

100kA (0.05 sec)

SHORT-CIRCUIT WITHSTAND AND CLOSE-ON (SPECIFIC FUSE CLASS)

200 kA

SHORT-TIME WITHSTAND AND CLOSE-ON (TIME-BASED)

85kA (0.5 sec)

Standards

THIRD PARTY APPROVAL/RECOGNITION

UL 1008 and CSA 22.2 No. 178 Listed

NEMA

1, 3R

SEISMIC QUALIFICATION

IBC, CBC, UBC Zone 4, OSHPD

EMISSIONS

FCC Part 15 (Subpart B); CISPR 11

ELECTROMAGNETIC COMPATIBILITY (EMC)

IEC 61000-4-2: electrostatic discharge immunity

IEC 61000-4-3: radiated immunity

IEC 61000-4-4: fast transient/burst immunity

IEC 61000-4-5: surge immunity

IEC 61000-4-6: conducted immunity

IEC 61000-4-11: voltage dip/interruption immunity

Devices

SAFETY (SERVICE ENTRANCE RATED TRANSFER SWITCHES)
SURGE PROTECTION
POWER AND ENERGY METERS

Enclosure

ENCLOSURE TYPE

Indoor and outdoor

ACCESS

Rear (standard), Front (optional)

CABLE ENTRY

Top/bottom

MOUNTING

floor

How to buy from Eaton