Select your location

Specifications
64 Results
Sort By
PXM 1000 multifunction power and energy meter, LCD display, Frequency range 45-65Hz, Nominal current input 1A, Power supply 100-415Vac or 100-300Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
PXM 1000 power and energy meter, Ring terminal, LCD display, Frequency range 45-65Hz, Nominal current input 1A, Power supply 100-415Vac or 100-300Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
PXM 1000 multifunction power and energy meter, LCD display, Frequency range 45-65Hz, Nominal current input 333mV, Power supply 100-415Vac or 100-300Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
PXM 1000 power and energy meter, Ring terminal, LCD display, Frequency range 45-65Hz, Nominal current input 333mV, Power supply 100-415Vac or 100-300Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
Eaton Power Xpert meter 1000, LCD display, Frequency 400Hz, Selectable current input 1A or 5A, Power supply 100-415Vac or 100-300Vdc, RS485 port with Modbus-RTU and DNP3.0
PXM 1000 multifunction power and energy meter, LCD display, Frequency range 45-65Hz, Nominal current input 5A, Power supply 100-415Vac or 100-300Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
PXM 1000 power and energy meter, Ring terminal, LCD display, Frequency range 45-65Hz, Nominal current input 5A, Power supply 100-415Vac or 100-300Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
Eaton Power Xpert meter 1000, Basic multifunction meter in NEMA 1 enclosure, LCD display, Frequency range 45-65Hz, Nominal current input 5A, Power supply 100-415Vac or 100-300Vdc, Built-in RS485 port w/ Modbus-RTU and DNP3.0 protocol
PXM 1000 multifunction power and energy meter, LCD Display, Frequency range 45-65Hz, Works exclusively with PXM 1000 Rogowski Coil CTs, Power supply 100-415Vac or 100-300Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
PXM 1000 power and energy meter, Ring Terminal, LCD Display, Frequency range 45-65Hz, Works exclusively with PXM 1000 Rogowski Coil CTs, Power supply 100-415Vac or 100-300Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
PXM 1000 multifunction power and energy meter, LCD display, Frequency range 45-65Hz, Nominal current input 1A, Power supply 20-60Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
PXM 1000 power and energy meter, Ring terminal, LCD display, Frequency range 45-65Hz, Nominal current input 1A, Power supply 20-60Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
PXM 1000 multifunction power and energy meter, LCD display, Frequency range 45-65Hz, Nominal current input 333mV, Power supply 20-60Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
PXM 1000 power and energy meter, Ring terminal, LCD display, Frequency range 45-65Hz, Nominal current input 333mV, Power supply 20-60Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
Eaton Power Xpert meter 1000, LCD display, Frequency 400Hz, Selectable current input 1A or 5A, Power supply 20-60Vdc, RS485 port with Modbus-RTU and DNP3.0
Eaton Power Xpert meter 1000, Ring terminal, LCD display, Frequency 400Hz, Selectable current input 1A or 5A, Power supply 20-60Vdc, RS485 port with Modbus-RTU and DNP3.0
PXM 1000 multifunction power and energy meter, LCD display, Frequency range 45-65Hz, Nominal current input 5A, Power supply 20-60Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
PXM 1000 power and energy meter, Ring terminal, LCD display, Frequency range 45-65Hz, Nominal current input 5A, Power supply 20-60Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
PXM 1000 multifunction power and energy meter, LCD display, Frequency range 45-65Hz, Works exclusively with PXM 1000 Rogowski Coil CTs, Power supply 20-60Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
PXM 1000 power and energy meter, Ring terminal, LCD display, Frequency range 45-65Hz, Works exclusively with PXM 1000 Rogowski Coil CTs, Power supply 20-60Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
PXM 1000 multifunction power and energy meter, Din-rail mount transducer without display, Frequency range 45-65Hz, Nominal current input 1A, Power supply 100-415Vac or 100-300Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
PXM 1000 power and energy meter, Ring terminal, Din-rail mount transducer without display, Frequency range 45-65Hz, Nominal current input 1A, Power supply 100-415Vac or 100-300Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
PXM 1000 multifunction power and energy meter, Din-rail mount transducer without display, Frequency range 45-65Hz, Nominal current input 333mV, Power supply 100-415Vac or 100-300Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
PXM 1000 power and energy meter, Ring terminal, Din-rail mount transducer without display, Frequency range 45-65Hz, Nominal current input 333mV, Power supply 100-415Vac or 100-300Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
Eaton Power Xpert meter 1000, Din-rail mount transducer no display, Frequency 400Hz, Selectable current input 1A or 5A, Power supply 100-415Vac or 100-300Vdc, RS485 port with Modbus-RTU and DNP3.0
Eaton Power Xpert meter 1000, Ring terminal, Din-rail mount transducer no display, Frequency 400Hz, Selectable current input 1A or 5A, Power supply 100-415Vac or 100-300Vdc, RS485 port with Modbus-RTU and DNP3.0
PXM 1000 multifunction power and energy meter, Din-rail mount transducer without display, Frequency range 45-65Hz, Nominal current input 5A, Power supply 100-415Vac or 100-300Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
PXM 1000 power and energy meter, Ring Terminal, Din-rail mount transducer without display, Frequency range 45-65Hz, Nominal current input 5A, Power supply 100-415Vac or 100-300Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
PXM 1000 multifunction power and energy meter, Din-rail mount transducer w/o display, 45-65 Hz, Work exclusively with PXM 1000 Rogowski Coil CTs, Power supply 100-415Vac or 100-300Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
PXM 1000power energy meter, Ring terminal, Din-rail mount transducer w/o display, 45-65 Hz, Work exclusively with PXM 1000 Rogowski Coil CTs, Power supply 100-415Vac or 100-300Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol