Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Power Xpert Protection Manager (PXPM)

Eaton’s Power Xpert Protection Manager (PXPM) provides a clean, intuitive user interface enabling unmatched control, testing, and troubleshooting. The software is free to download and can run on any PC.

Settings and tests are communicated to trip units via USB or through connected networks, no special test equipment is required.

Troubleshooting is greatly simplified using historical event summaries and real time data provided by the Power Xpert Release (PXR) trip units, saving customer’s time and money.

Power Xpert Protection Manager

AN ENHANCED INTUITIVE USER INTERFACE
for unmatched control

 

Included features

  • Set point configuration: allows direct-to-trip unit or offline setup, including duplication of settings between units
  • Trip unit control mode: capture single-cycle waveforms, reset trip unit or set the date/time in the breaker
  • Event summary explorer: review latest 200 events stored in the PXR trip unit, plus detailed information on the most recent 10 trip and 10 alarm events, and time adjustments to the real-time clock
  • Real-time data view: provides information regarding all status and metered data directly from the trip unit
  • Customizable reports: create printable PDF reports of realtime data, breaker settings and setpoint changes, captured waveforms and results of performed secondary injection tests, customizable with customer information
  • Trip test: test mechanical functionality of breaker

Ease of integration

The Power Xpert Protection Manager expands trip unit capability, and allows direct-to-trip unit or offline set up, including duplication of settings between units.

599143072

Simplify your maintenance

Perform secondary injection and test reporting with Eaton’s Power Xpert Protection Manager software with no additional hardware.

Complete breaker and trip unit testing

Eaton's PXPM provides breaker testing and current sensor testing through insertion of codes. This unique offering from PXR/PXPM ensures complete testing of the functionality of a breaker and electronic trip unit.

Power Xpert Protection Manager software: Functionality and capability preview

Power Defense circuit breakers

Before you think about what you are building next, think about how you will defend it. You need a device with connected and communicating built-in electronics, ability to generate the data to help you optimize your facilities performance, and the ability to mitigate arc flash keeping your employees, customers and end-users safe. With Eaton’s new globally rated Power Defense circuit breakers, you can now plan with confidence.
How to buy from Eaton
Technical support

For email support use

Americas:
trc@eaton.com

Europe, Middle East, Africa:
techsupportemea@eaton.com

China:
TechCPCD@eaton.com

Other:
trc@eaton.com