Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Discontinued

Generator quick connect switchboard

Eaton's Generator Quick Connect switchboard provides a solution to getting your facility back on line safely and quickly during unexpected power outages. Designed to meet UL891, the switchboard’s color-coded, cam-type plug receptacles are readily accessible and eliminate cable connection guesswork, avoiding hazards associated with opening electrical panels and exposing workers to potentially dangerous conditions.

Maximum voltage class
Upto 480 Vac
Interrupting rating
Up to 200 kAIC
Continuous current rating
Upto 4000 A

Core features

  • Available in NEMA 1 and Type 3R enclosures
  • Provides a permanent connection point for mobile power to increase safety and reliability during lost-power conditions
  • Uses mechanical lugs for an alternate method of connecting generator cables
  • Offers switchboards with Type 3R enclosures that can be installed outside of a building, allowing the parking of large mobile units
  • Provides a simple connection that allows staff to quickly direct their attention to other important situations during power losses

Customized solutions, customized service

Regional satellite locations provide manufacturing of local, custom, and quick-ship panelboards and switchboards

Helping communities meet healthcare capacity requirements

The COVID-19 crisis requires unprecedented field hospitals and testing facilities. That's why we're working with the healthcare industry, contractors and consultants to deliver expertise and power management support where it matters.

Basics in low-voltage distribution equipment

Gain insight into the definitions, components, applications and other details associated with low-voltage distribution equipment

Get to know more about the Guardian of the grid

Learn more about the Pow-R-Line Xpert family designed to help give you accurate, actionable data to improve efficiency.

You may also be interested in