Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Shunt trip safety switches

Eaton's shunt trip safety switches, a market exclusive, provide remote switching and visible means of disconnect for commercial and industrial applications. In addition, the shunt trip technology enhances safety by providing a means to open a safety switch electronically.

Shunt trip safety switches
Voltage class
240 VAC, 600 VAC
Current ratings
30A-800A
Features
Meets Underwriters Laboratories (UL) standards

Core features

  • Works with emergency stop pushbuttons and other remote signaling means to quickly disconnect power from equipment
  • Provides a safety switch solution for oil and gas, industrial plants, utilities, commercial construction and water and wastewater treatment applications
  • Includes two-, three- and four-pole configurations for maximum system voltages of 600Vac with fusible and non-fusible protection options
  • Meets Underwriters Laboratories (UL) standards and is listed to the UL98 standard
  • Provides a variety of coil voltages, visible means of disconnect, and a standard heavy duty safety switch with integrated shunt trip module
  • Passes Class 1 ground fault testing (1200% opening)

Switching device Flex Center

Eaton’s custom modification facility to meet unique product needs and specifications of the customer 

Switches portfolio

The industry’s broadest offering of safety switch product designs

Advancing personnel and equipment protection with safety switches

The evolution of safety switch technology and a growing emphasis on personnel protection

You may also be interested in