Select your location

Specifications
614 Results
Sort By
Eaton Shunt trip safety switch, Copper lugs, 400 A, 2NO/2NC auxiliary contacts and 1NO/1NC alarm switch, Coil V: 120 V, NEMA 12/3R, 600 V, Two-pole, Non-fusible
Eaton Shunt trip safety switch, 30 A, Coil V: 120 V, NEMA 12/3R, 240 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 60 A, Coil V: 120 V, NEMA 12/3R, 240 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 100 A, Coil V: 120 V, NEMA 12/3R, 240 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 200 A, Coil V: 120 V, NEMA 12/3R, 240 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 200 A, 1NO/1NC alarm switch only, Coil V: 120 V, NEMA 12/3R, 240 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 200 A, 1NO/1NC auxiliary contact only, Coil V: 24 V, NEMA 12/3R, 240 V, Three-pole, Fusible with neutral
Eaton Shunt trip safety switch, 200 A, Coil V: 120 V, NEMA 12/3R, 240 V, Three-pole, Fusible with neutral
Eaton Shunt trip safety switch, 200 A, 1NO/1NC auxiliary contact and 1NO/1NC alarm switch, Coil V: 120 V, NEMA 12/3R, 240 V, Three-pole, Fusible with neutral
Eaton Shunt trip safety switch, 400 A, Coil V: 120 V, NEMA 12/3R, 240 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, Coil V: 24 V, NEMA 12/3R, 600 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, 1NO/1NC alarm switch only, Coil V: 24 V, NEMA 12/3R, 600 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, 1NO/1NC auxiliary contact and 1NO/1NC alarm switch, Coil V: 24 V, NEMA 12/3R, 600 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, Coil V: 120 V, NEMA 12/3R, 600 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, 1NO/1NC alarm switch only, Coil V: 120 V, NEMA 12/3R, 600 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, 1NO/1NC auxiliary contact and 1NO/1NC alarm switch, Coil V: 120 V, NEMA 12/3R, 600 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, 1NO/1NC auxiliary contact and 1NO/1NC alarm switch, Coil V: 480 V, NEMA 12/3R, 600 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, Coil V: 24 Vdc, NEMA 12/3R, 600 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, 1NO/1NC alarm switch only, Coil V: 24 Vdc, NEMA 12/3R, 600 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, 1NO/1NC auxiliary contact and 1NO/1NC alarm switch, Coil V: 24 Vdc, NEMA 12/3R, 600 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, Coil V: 24 V, NEMA 4, Painted steel, 600 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, 1NO/1NC alarm switch only, Coil V: 24 V, NEMA 4, Painted steel, 600 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, 1NO/1NC auxiliary contact and 1NO/1NC alarm switch, Coil V: 24 V, NEMA 4, Painted steel, 600 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, Coil V: 120 V, NEMA 4, Painted steel, 600 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, 1NO/1NC alarm switch only, Coil V: 120 V, NEMA 4, Painted steel, 600 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, 1NO/1NC auxiliary contact and 1NO/1NC alarm switch, Coil V: 120 V, NEMA 4, Painted steel, 600 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, Coil V: 24 Vdc, NEMA 4, Painted steel, 600 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, 1NO/1NC alarm switch only, Coil V: 24 Vdc, NEMA 4, Painted steel, 600 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, 1NO/1NC auxiliary contact and 1NO/1NC alarm switch, Coil V: 24 Vdc, NEMA 4, Painted steel, 600 V, Three-pole, Fusible without neutral
Eaton Shunt trip safety switch, 30 A, Coil V: 24 V, NEMA 4X, Grade 304 stainless steel, 600 V, Three-pole, Fusible without neutral