Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Solar disconnects

Eaton’s solar disconnects provide the best solution for switching solar photovoltaic (PV) circuits as they directly convert the sun’s light into electricity, providing power during daylight hours. Additionally, the UL-listed 600 Vdc per pole and 1000 Vdc, bi-directional disconnects are available in 30A - 400A for grounded and ungrounded PV systems.

Solar disconnects
Voltage class
600VDC, 1000VDC
Current ratings
30A – 400A
Features
Customizable

Core features

  • Offers bi-directional functionality, which breaks the arc regardless of normal or reverse current flow
  • Includes all required components to meet NEC article 690 requirements, including jumpers and labels
  • Guards against accidental contact with live parts with clear polycarbonate deadfronts
  • Available with Flex Center modifications that allow customization to meet any application need

Switching device Flex Center

Eaton’s custom modification facility to meet unique product needs and specifications of the customer 

Switching devices

Discover how Eaton’s switching device product line brings state-of-the art, safe designs that can even be customized to fit your unique needs.

    Switches portfolio

    The industry’s broadest offering of safety switch product designs