Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
12 Results
Sort By
Eaton BR spa panel, Includes factory installed breaker, 40 A, #8-2 Cu/Al 60°C or 75°C, 5R box, NEMA 3R enclosure, Two-pole, ground fault self-test feature
Eaton BR spa panel, Includes a GFCB250 breaker, factory installed, 50A, #8-2 Cu/Al 60°C or 75°C, 5R box, NEMA 3R enclosure
Eaton BR spa panel, factory installed, 50 A, #8-2 Cu/Al 60°C or 75°C, 5R box, NEMA 3R enclosure, Ground fault self-test
Eaton CH 3/4-inch spa panel, ch spa panel-quick pro, 30 circuits, single-phase, three-wire, 30 A, #14-1/10 AWG at Cu/Al at 60/75° wire, GF self-test feature
Eaton CH spa panel, 3/4 in spa panel, spa panel-quick pro, 40 circuits, single-phase, three-wire, 40A, #14-1/10 AWG at Cu/Al at 60/75° wire
Eaton CH 3/4 in Spa Panel, CH Spa Panel-quick pro, 40 circuits, single-phase, three-wire, 40 A, #14-1/10 AWG at Cu/Al at 60/75° wire, GF Self-Test feature
Eaton CH 3/4 in Spa Panel, CH Spa panel-quick pro, 50 circuits, single-phase, three-wire, 50 A, #14-1/10 AWG at Cu/Al at 60/75° wire, ground fault self-test feature
Eaton CH 3/4 in spa panel, ch spa panel-quick pro, single-phase, three-wire, 60 A, #14-1/10 AWG at Cu/Al at 60/75° wire, ground fault self-test feature
Eaton CH 3/4-inch spa panel, ch spa panel, 30 circuits, single-phase, three-wire, 30A, #14-1/10 AWG at Cu/Al at 60/75° wire, GF self-test feature
Eaton CH spa panel, 40 circuits, single-phase, three-wire, 40A, #14-1/10 AWG at Cu/Al at 60/75° wire, GF Self-Test feature
Eaton CH spa panel, 50 circuits, single-phase, three-wire, 50A, #14-1/10 AWG at Cu/Al at 60/75° wire, ground fault self-test feature
Eaton CH spa panel, 60 circuits, single-phase, three-wire, 60A, #14-1/10 AWG at Cu/Al at 60/75° wire, ground fault self-test feature