Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
170 Results
Sort By
K-Factor Non Linear Transformer, Non-Ventilated, K-4, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 208Y/120V, 115°C, 15 kVA, Cu windings, Elec. Shield, Frame: 912BN
K-Factor Non Linear Transformer, Non-Ventilated, K-4, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 208Y/120V, 150°C, 45 kVA, Cu windings, Elec. Shield, Frame: 916AN
K-Factor Non Linear Transformer, Non-Ventilated, K-4, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 208Y/120V, 150°C, 75 kVA, Al windings, Elec. Shield, Frame: 916AN
K-Factor Non Linear Transformer, Non-Ventilated, K-4, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 480Y/277V, 150°C, 75 kVA, Cu windings, Elec. Shield, Frame: 916AN
Drive Isolation Transformer, Ventilated, Dry Type Distribution, DT-3, Three-phase, PV: 460 delta, Taps: 1 at +5% FCAN, 1 at -5% FCBN, SV: 460 delta, 150°C, 11 kVA, Al windings, Frame: 917N
Drive Isolation Transformer, Ventilated, Dry Type Distribution, DT-3, Three-phase, PV: 460 delta, Taps: 1 at +5% FCAN, 1 at -5% FCBN, SV: 460 delta, 150°C, 175 kVA, Al windings, Frame: 918AN
Drive Isolation Transformer, Ventilated, Dry Type Distribution, DT-3, Three-phase, PV: 208V, Taps: 2 at +2.5% FCAN, 2 at -2.5% FCBN, SV: 230Y/133V, 150°C, 27 kVA, Al windings, Frame: 914DN
Drive Isolation Transformer, Ventilated, Dry Type Distribution, DT-3, Three-phase, PV: 575 delta, Taps: 1 at +5% FCAN, 1 at -5% FCBN, SV: 480 delta, 150°C, 34 kVA, Al windings, Frame: 914DN
Eaton Totally enclosed non-ventilated transformer K-Factor Non Linear Transformer, Ventilated, K-13, Three-phase, PV: 400V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 208Y/120V, 150°C, 112.5 kVA, Cu windings, Elec. Shield, Frame: 918AN
Eaton Totally enclosed non-ventilated transformer K-Factor Non Linear Transformer, Non-Ventilated, K-13, Three-phase, PV: 480V, Taps: 2 at -5% FCBN, SV: 208Y/120V, 80°C, 15 kVA, Cu windings, Elec. Shield, Frame: 915DN
K-Factor Non Linear Transformer, Non-Ventilated, K-13, Three-phase, PV: 480V, Taps: 2 at -5% FCBN, SV: 208Y/120V, 80°C, 30 kVA, Cu windings, Elec. Shield, Frame: 916AN
K-Factor Non Linear Transformer, Non-Ventilated, K-13, Three-phase, PV: 480V, Taps: 2 at -5% FCBN, SV: 208Y/120V, 80°C, 45 kVA, Cu windings, Elec. Shield, Frame: 916AN
Totally enclosed non-ventilated transformer, KT-13/DT-3E, Three-phase, Primary voltage: 480V, Taps: 2 at +2.5% FCAN, 2 at -2.5% FCBN, Secondary voltage: 220V, 115°C, 15 kVA, Cu windings, FR912BN, 599A, ES, 60 Hz, NEMA 3R
K-Factor Non Linear Transformer, Non-Ventilated, K-13, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 208Y/120V, 80°C, 15 kVA, Cu windings, Elec. Shield, Frame: 915DN
K-Factor Non Linear Transformer, Non-Ventilated, K-13, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 208Y/120V, 80°C, 150 kVA, Cu windings, Elec. Shield, Frame: 920NE
Eaton Totally enclosed non-ventilated transformer 45 KVA K13 TENV XFMR 3PH 480-208Y/120 115C RISE
Eaton Totally enclosed non-ventilated transformer 75 KVA K13 TENV XFMR 3PH 480-208Y/120 115C RISE
K-Factor Non Linear Transformer, Non-Ventilated, K-13, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 208Y/120V, 150°C, 15 kVA, Cu windings, Elec. Shield, Frame: 912BN
K-Factor Non Linear Transformer, Non-Ventilated, K-13, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 208Y/120V, 150°C, 30 kVA, Al windings, Elec. Shield, Frame: 914DN
K-Factor Transformer, Ventilated, K-13, Single-phase, PV: 240 X 480V, Taps: 1 at +5% FCAN, 2 at -5% FCBN X 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 120/240V, 115°C, 10 kVA, Cu windings , Elec. Shield, Frame: 816N
K-Factor Transformer, Ventilated, K-13, Single-phase, PV: 240 X 480V, Taps: 1 at +5% FCAN, 2 at -5% FCBN X 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 120/240V, 150°C, 15 kVA, Cu windings , Elec. Shield, Frame: 817N
Eaton Totally enclosed non-ventilated transformer, KT-13 (1-phase), PV 480V, Taps: 2 at +2.5% /4 at -2.5%, SV 120V, 150°C rise, 15 kVA, Copper windings, NV
K-Factor Transformer, Ventilated, K-13, Single-phase, PV: 480V, Taps: None, SV: 120/240V, 115°C, 15 kVA, Cu windings , Elec. Shield, Frame: 817N
General-Purpose Transformer, Ventilated, Dry Type Distribution, DS-3, Single-phase, PV: 120 X 240V, Taps: 1 at +5% FCAN, 2 at -5% FCBN X 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 480 delta, 80°C, 5 kVA, Cu windings, Frame: 815N
General-Purpose Transformer, Ventilated, Dry Type Distribution, DS-3, Single-phase, PV: 220 X 440V, Taps: 1 at +5% FCAN, 2 at -5% FCBN X 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 110/220V, 150°C, 15 kVA, Cu windings, Frame: 818N
General-Purpose Transformer, Ventilated, Dry Type Distribution, DS-3, Single-phase, PV: 208 X 416V, Taps: 1 at +5% FCAN, 2 at -5% FCBN X 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 120/240V, 150°C, 15 kVA, Al windings, Frame: 817N
Totally enclosed non-vent. transformer, DS-3E, Single-phase, Prim. voltage: 240 x 480V, Taps: 1 at +5% FCAN, 2 at -5% FCBN x 2 at +2.5% FCAN, 4 at -2.5% FCBN, Sec. voltage: 120/240V, 80°C, 15 kVA, Cu windings, FR818N, 3XA, 60 Hz, NEMA 3R
General-Purpose Transformer, Ventilated, Dry Type Distribution, DS-3, Single-phase, PV: 240 X 480V, Taps: 1 at +5% FCAN, 2 at -5% FCBN X 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 120/240V, 80°C, 25 kVA, Cu windings, Elec. Shield, Frame: 819N
General-Purpose Transformer, Ventilated, Dry Type Distribution, DS-3, Single-phase, PV: 240 X 480V, Taps: 1 at +5% FCAN, 2 at -5% FCBN X 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 120/240V, 150°C, 25 kVA, Al windings, Elec. Shield, Frame: 818N
General-Purpose Transformer, Ventilated, Dry Type Distribution, DS-3, Single-phase, PV: 240 X 480V, Taps: 1 at +5% FCAN, 2 at -5% FCBN X 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 120/240V, 150°C, 50 kVA , Al windings, Elec. Shield, Frame: 820N