CN35 electrically held lighting contactors
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CN35 electrically held lighting contactors

Type CN35 electrically held lighting contactors are designed to handle the switching of tungsten (incandescent) or ballast (fluorescent and mercury arc) lamp loads as well as other non-motor (resistive) loads. Ideal applications include industrial plants, stadiums, parks and any new construction requiring lighting control.

Ballast lamps equate to fluorescent, mercury vapor, sodium vapor and quartz loads and will operate at a maximum of 600V. Filament lamps equate to incandescent, infrared, sodium iodine and heating loads and will operate at a maximum of 480V. Resistance heating equates to radiant and convection heating, furnace and oven loads.

CN35 electrically held lighting contactors

Core features CN35 lighting contactors

  • Designed and tested specifically for lighting and resistive loads 
  • Easy to install and maintain 
  • Standard with 1 normally open (NO) auxiliary contact (the 10 A two- and three-pole ship standard with the auxiliary in the fourth power pole position with no increase in width); full line of Freedom snap-on accessories
  • Top and side mounted auxiliary contacts available for 10–60 A devices; side mounted auxiliaries only available on 100 A and greater 
  • Straight-through wiring

Become a motor control master! 

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
How to buy from Eaton
Locate a distributor

Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.

Technical support

Technical support is available for FREE.

Between the hours of 8AM to 5PM EST call 877-ETN-CARE or 877-386-2273 and select: OPTION 2 then OPTION 1.

Send an email to TRC@eaton.com.