Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Duplex pump panels

Eaton’s duplex pump panels are controllers with or without disconnect and designed to meet the requirement for two alternating pumps in critical installations. All duplex pump panels are provided standard with two three-phase magnetic starters and an automatic alternator to provide equal pump wear. During periods for heavy demand, both pumps will operate.

Duplex pump panel product shot 500x500

Core features of duplex pump panels

  • Non-combination or combination FVNR with flange style disconnect (non-fusible, fusible or circuit breaker)
  • Rated for motors up to 100 hp at 480 V
  • Available with solid-state (C440 or C441) or interchangeable bimetallic (C306) overload relays
  • Full enclosure offering NEMA Type 1, 3R, 4, 4X, 7/9 and 12

Become a motor control master! 

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
How to buy from Eaton
Locate a distributor

Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.

Technical support

Technical support is available for FREE.

Between the hours of 8AM to 5PM EST call 877-ETN-CARE or 877-386-2273 and select: OPTION 2 then OPTION 1.

Send an email to trc@eaton.com.