Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product Selection Guide

E57G General Purpose

Applications

Machine tool detection, press applications, cam detection, material handling, valve and shaft position, automotive assembly.

Product Features

  • 12, 18 and 30 mm diameters 
  • Three-wire DC sensors 
  • 360° LED indicators standard 
  • NO or NC outputs 
  • Short-circuit protection 
  • Resettable short-circuit protected and reverse polarity on select models 
  • Robust stainless steel tubes, shockresistant front caps, polycarbonate end bells, and impact-absorbing potting compound are resistant to physical and environmental abuse in high temperature, high pressure washdown and high shock and vibration applications

Technical Data and Specifications

  • Current ratings— DC: 100 mA 
  • Enclosure ratings—IP67; NEMA 4, 4X, 6, 6P 
  • Construction— Stainless steel housing and nickel-brass nuts
     

Approvals

  • UL Listed, E166051 
  • UL Tested to Canadian safety standards 
  • CE 
  • RoHS Compliant 

E57 Two-Wire (AC, AC/DC, DC) Proximity

Applications

Machine tool detection, press applications, cam detection, material handling, valve and shaft position, automotive assembly

Product Features

  • 12, 18 and 30 mm diameters Two-wire AC, AC/DC, DC 
  • Shielded and unshielded models 
  • Standard and extended ranges 
  • LED indicators 
  • Cable and micro-connector 
  • NO or NC outputs

Technical Data and Specifications

  • Stainless steel: 
  • Current ratings— 500 mA maximum 
  • Enclosure ratings—IP67, IP69K; NEMA 4, 4X, 6, 6P, 12, 13 
  • Nickel-Brass: 
  • Current ratings— 200 mA (AC); 100 mA (DC) 
  • Enclosure ratings— IP69K, IP67

Approvals

  • RoHS Compliant 
  • Stainless Steel:
    UL Listed, E166051
    UL Tested to Canadian safety standards
    CE (AC/DC only) 
  • Nickel-Brass:
    CSA Certified, 224447
    Products certified by CSA for US
    CE (DC only

 

 

E57P Performance Series

Applications

Automotive, machine tool, material handling where high sensing performance and inventory consolidation is a priority.

Product Features

  • 12, 18 and 30 mm diameters 
  • Three-wire DC sensors 
  • 360° LED indicators standard 
  • NO or NC outputs 
  • Short-circuit protection 
  • Resettable short-circuit protected and reverse polarity on select models 
  • Robust stainless steel tubes, shockresistant front caps, polycarbonate end bells, and impact-absorbing potting compound are resistant to physical and environmental abuse in high temperature, high pressure washdown and high shock and vibration applications

Technical Data and Specifications

  • Current ratings— DC: 300 mA 
  • Enclosure ratings—IP67, IP69K; NEMA 4, 4X, 6, 6P 
  • Construction— Stainless steel housing and nuts
     

Approvals

  • UL Listed, E166051 
  • UL Tested to Canadian safety standards 
  • CE 
  • RoHS Compliant

Metal Face

 

Applications

Metal cutting operations where damage to sensor face could occur


Product Features

  • 12, 18 and 30 mm diameters 
  • Two-wire AC or three-wire DC 
  • 20 mil thick stainless steel face 
  • 303 stainless steel barrel LED indicator 
  • 2-meter cable, micro- and mini-pin connections


Technical Data and Specifications

  • Current ratings— AC: 500 mA continuous DC: 200 mA continuous 
  • Enclosure ratings— NEMA 4, 4X, 6, 6P, 12, 13 IEC IP67 
  • Construction— Stainless steel


Approvals

  • CSA Certified 
  • Products certified by CSA for US CE 
  • RoHS Compliant 

 

E57PS Performance Short Body 

Applications

Automotive, machine tool, material handling where high sensing performance and inventory consolidation is a priority.

Product Features

  • 12, 18 and 30 mm diameters 
  • Three-wire DC sensors 
  • 360° LED indicators standard 
  • NO or NC outputs 
  • Short-circuit protection 
  • Resettable short-circuit protected and reverse polarity on select models 
  • Robust stainless steel tubes, shockresistant front caps, polycarbonate end bells, and impact-absorbing potting compound are resistant to physical and environmental abuse in high temperature, high pressure washdown and high shock and vibration applications

Technical Data and Specifications

  • Current ratings— DC: 300 mA 
  • Enclosure ratings—IP67, IP69K; NEMA 4, 4X, 6, 6P 
  • Construction— Stainless steel housing and nuts

Approvals

  • UL Listed, E166051 
  • UL Tested to Canadian safety standards 
  • CE 
  • RoHS Compliant

Ferrous Only Tubular

 

Applications

Workcell applications, automotive and aircraft production.


Product Features

  • 18 mm diameters 
  • Two-wire AC or three-wire DC 
  • NO or NC outputs 
  • Micro- and mini-pin terminations 
  • LED indicators


Technical Data and Specifications

  • Current ratings— AC: 500 mA continuous, DC: 200 mA continuous 
  • Enclosure ratings— NEMA 4, 4X, 6, 6P, 12, 13 IEC IP67 
  • Construction— Stainless steel


Approvals

  • CSA Certified
  • Products certified by CSA for US 
  • CE 
  • RoHS Compliant
How to buy from Eaton
Locate a distributor

Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.

Technical support

Available for FREE. Contact an EatonCare representative between the hours of 8AM to 5PM EST at 877-ETN-CARE or 877-386-2273 and select OPTION 2. Send an email to TRCAutomation@eaton.com.