- Choice of NO or NC solid-state outputs—
- 1 A at 240 Vac
- 0.15 A at 30 Vdc
- 15 A at 120 Vac
- 3 A at 120 Vac
- 0.15 A at 30 Vdc, dual contact
The CurrentWatch ECSJ Series current-operated switches provide the same dependable indication of status offered by the CurrentWatch ECS Series, but with the added benefit of increased set point precision.
A choice of three, jumper-selectable input ranges allows the ECSJ Series to be tailored to an application, providing more precise control through improved set point resolution. Self-powering, isolated solid-state outputs, 1–6 A, 6–40 A and 40–200 A input ranges, and a choice of split- or solid-core enclosures are standard.
Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.
Available for FREE. Contact an EatonCare representative between the hours of 8 a.m. to 5 p.m. EST at 877-ETN-CARE or 877-386-2273 and select OPTION 2 then OPTION 6 and finally OPTION 3. Send an email to TRCAutomation@eaton.com.