Knowledge Search
Download document () of 20
We make what matters work*

Enclosed soft starters

Eaton’s enclosed reduced voltage soft starters (ECS) are compact, multi-functional, easy to install, and easy to program. They are designed to control acceleration and deceleration of three-phase motors, with options available for current ranges through 1000 A. The product offering includes S611, S801+ and S811+ soft starters and are available as non-combination or combination.  

Enclosed soft starters core features

  • S611+ up to 450HP (414A) and comes standard with pump control and a door mounted keypad and 
  • S801+ and S811+ up to 800HP (1000A) with optional pump control and door mounted keypad 
  • Combination offering includes fusible, non-fusible or circuit breaker with a flange style disconnect 
  • NEMA Type 1, 3R, 4, 4X, 4X non-metallic, 7/9 and 12 enclosures
  • Standard and customizable cover control and modification options

Soft starter product family overview

Become a motor control master!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need. a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Download Links
X
Download Close