- Designed to meet or exceed NEMA, UL, CSA, VDE, BS and other international standards and listings
- Adjustable bimetallic ambient compensated overload relays with interchangeable heater packs—available in three basic sizes, covering applications up to 900 hp—reducing the number of different contactor/overload relay combinations that have to be stocked. Fixed heater overloads are optional
- Electronic overload relay (C440) available as a standalone unit and assembled with Freedom contactor
- Horizontal or vertical mounting on upright panel for Freedom application
- Screw type power terminals have captive, backed-out self-lifting pressure plates with ± screws—reduced wiring time