Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

General purpose relays

The D series ice cube general purpose relays provide excellent functionality and are ideal for any application from controlling smaller loads, to those requiring high current-carrying capacity. A wide array of coil voltages and contact configurations ensure there is a D series relay for every control circuit design application. 

Installation of general purpose relays are quick, easy and secure with little risk of damage, and various relay models are specifically slim-form designed to fit into tight spaces.

Core features for general purpose relays

  • Flag indicator allows users to see relay status in either manual or powered condition
  • Push-to-test button allows for manual operation of relay without the need for coil power
  • Lock-down door holds pushbutton and contacts in the operate position when activated, for analyzing circuit problems
  • No contact chattering for momentary voltage drops up to 50% of rated voltage
  • Finger-grip cover allows operator to remove relays from sockets more easily than conventional relays. This optional clip accessory allows operators to remove relays from sockets more easily than conventional relays
  • White plastic ID tag/write label allows users to easily identify relays in multi-relay circuits

Become a motor control master!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
How to buy from Eaton
Locate a distributor

Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.

Technical support

Available for FREE. Contact an EatonCare representative between the hours of 8AM to 5PM EST at 877-ETN-CARE or 877-386-2273 and select OPTION 2. Send an email to TRCAutomation@eaton.com.