Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Industrial pump panels

Eaton’s industrial pump panels are combination starters that are designed for irrigation, oil well, gas and other pump applications. The enclosure is NEMA Type 3R to provide weather-tight protection and is available in several sizes, depending on the customer’s control option requirements. The disconnect, contactor and overload relay are the same as used in Freedom lines of combination starters.

Industrial pump panels

Core features of industrial pump panels

  • Standard features include NEMA Type 3R enclosure, HAND/OFF/AUTO selector switch, START pushbutton and reset button
  • Flange style disconnect handle (fusible or circuit breaker)
  • Oversized enclosure with room for additional customer wiring
  • Rated for motors up to 600 hp at 480 V
  • Available with solid-state (C440 or C441) or interchangeable bimetallic (C306) overload relay

Become a motor control master! 

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.  

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
How to buy from Eaton
Locate a distributor

Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.

Technical support

Technical support is available for FREE.

Between the hours of 8AM to 5PM EST call 877-ETN-CARE or 877-386-2273 and select: OPTION 2 then OPTION 1.

Send an email to trc@eaton.com.