- Modular, plug-in system (head and body components)
- Positive opening NC contacts for safety applications
- Wide variety of economical plastic and rugged metal versions available
Affordable. Functional. Safe.
Eaton’s LS-Titan limit switch line is a complete offering of safety position switches designed for worldwide application. Economical insulated plastic or rugged metal enclosures and modular, plug-in operating heads and bodies make the LS-Titan a flexible switching solution.
Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.
Technical support is available for FREE.
Between the hours of 8AM to 5PM EST call 877-ETN-CARE or 877-386-2273 and select: OPTION 2 then OPTION 6 and finally OPTION 3.
Send an email to TRCAutomation@eaton.com.