- Detects reversal of phases when modifications are made to the circuit for worry-free maintenance
- Detects motors from running at temperatures above approved ratings for added safety
Eaton’s D65 phase monitoring relays protect loads from voltage fault conditions. The devices provide protection against phase loss, phase reversal, and phase unbalance due to blown fuses, broken wires or worn contacts. They monitor simultaneous voltage drops/increases and help to prevent damaged machinery and the injury of personnel.
Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.
Available for FREE. Contact an EatonCare representative between the hours of 8AM to 5PM EST at 877-ETN-CARE or 877-386-2273 and select OPTION 2. Send an email to TRCAutomation@eaton.com.