Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

RS-Titan non-contact door interlock safety switches

Affordable. Functional. Safe.

Eaton's RS safety interlock switches have been designed specifically to monitor protective guards such as doors, flaps and hoods. All switches in this family are safety-rated and use magnetically coded actuators to minimize defeat by simple magnets. With correct installation, the RS family complies with IEC 61508 guidelines (up to SIL 3) and EN ISO 13849-1 (up to PLe system rating). 

RS-Titan non-contact door interlock safety switches

Core features of RS-Titan non-contact door interlock safety switches

  • Non-contact actuation
  • Reversible mounting
  • High misalignment tolerance
  • SIL 3 and PLe ratings
  • –10 °C to +55 °C temperature range
  • IP67, IP69K

Test the Best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We will make our Eaton experts available to assist with product selection and provide technical guidance so that you choose the right sensor for your needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
How to buy from Eaton
Locate a distributor

Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.

Technical support

Technical support is available for FREE.

Between the hours of 8AM to 5PM EST call 877-ETN-CARE or 877-386-2273 and select: OPTION 2 then OPTION 6 and finally OPTION 3.

Send an email to TRCAutomation@eaton.com.