- High output LEDs and 100 dB audio signal
- Six LED options with 100,000 hour operating life
- IP66 rated (dust proof, water jet resistant)
- Indoor and outdoor use
Machine monitoring amplified
With their bright LED technology, the SL7 and SL4 signal towers increase awareness of machine states as well as boosting perceptibility, especially in adverse light conditions. They can also be integrated with Eaton's SmartWire-DT lean solution for optimal performance.
Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.
Technical support is available for FREE.
Between the hours of 8AM to 5PM EST call 877-ETN-CARE or 877-386-2273 and select: OPTION 2 then OPTION 1.
Send an email to trc@eaton.com.