Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

XT IEC contactors for DC switching

Small size. Big impact.

Built to last, XT IEC contactors for DC applications will save you both time and money. They are designed for current ranges of 300 A and 600 A, respectively. The XT IEC devices are capable of a higher number of electrical switching operations and thus have a longer life span compared to similar devices. This makes these IEC contactors a maintenance-free and reliable component in any machine and system.

Core features for the XT IEC contactors for DC switching

  • With up to 150,000 electrical switching operations, the XT IEC contactors for DC switching offer a service life that is six times longer than that of comparable devices
  • Low wear of the switching contacts due to the very short arcing time
  • Switching them on and off is simple: either using a conventional design or by means of a programmable logic controller (PLC)
  • The opening and closing times of the main contacts are very short
  • Compact size
  • A wide operating voltage range from 110 V to 250 Vac, and from 110 V to 350 Vdc
  • Simple handling through bidirectional switching (polarity-independent)

Become a motor control master!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
How to buy from Eaton
Locate a distributor

Locate a distributor Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.

Technical support

Technical support is available for FREE.

Between the hours of 8AM to 5PM EST call 877-ETN-CARE or 877-386-2273 and select: OPTION 2 then OPTION 1.

Send an email to trc@eaton.com.