Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

XT IEC electronic motor starters

Small size. Big impact.

Eaton’s electronic motor starter (EMS) is equipped with a solid-state contactor and built-in overload protection in a compact, easy-to-install package. The EMS is capable of providing forward and reversing functions without the need for an additional contactor. It is also equipped with an optional emergency-stop feature built into the firmware. This compact solution provides up to 78% space savings over traditional electromechanical starters.

XT IEC electronic motor starter product shot 500x500

Core features of XT IEC electronic motor starters

  • 0.18-9 A ratings
  • Optional reversing and e-stop capabilities built into starter
  • Cage or screw terminal options available to simplify wiring
  • Adjustable thermal overload setting 
  • Rated for SIL 3 functional safety applications per IEC 62061
  • UL Listed and rated for 50 kAIC short circuit with 30 A class J Fuse

Small size. Big impact.

“Grossi Electric has learned a lot from Eaton’s innovative expertise, support and collaborative design approach,” concluded Mike Grossi. “Eaton is now a critical partner in our company’s ongoing evolution and long-term growth plans.”

Explore how Eaton’s XT IEC contactors and other control products streamlined processes, enabling a clean and affordable panel design for Grossi Electric.

Become a motor control master!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
How to buy from Eaton
Locate a distributor

Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.

Technical support

Available for FREE. Contact an EatonCare representative between the hours of 8AM to 5PM EST at 877-ETN-CARE or 877-386-2273 and select OPTION 2. Send an email to TRCAutomation@eaton.com