Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

XT IEC safety contactors

Enhanced safety for machinery controls

Providing enhanced levels of safety, XTSE contactors integrate to applications to not only achieve the highest safety circuits but provide additional levels of protection that reinforce end-user safety. XTSE contactors stand out, and so do our customers who use them.

XT IEC Safety Contactor product shot 500x500

Core features of XT IEC safety contactors

  • Safe status monitoring of the contactor (inspection window) – manual activation is not possible
  • Rated for highest safety circuits (Cat 4, PL e, SIL 3)
  • Reliable and self-monitoring machine-control circuits
  • Interlocking opposing contacts, in line with IEC 60947-5-1, Annex L
  • Mirror contacts in line with IEC 60947-4-1, Annex F
  • Highlighted in yellow (RAL1004)
  • Reliable screw terminals
  • Integrated contactor and auxiliary contact design
  • SUVA – certified

Become a motor control master!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
How to buy from Eaton
Locate a distributor

Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.

Technical support

Available for FREE. Contact an EatonCare representative between the hours of 8AM to 5PM EST at 877-ETN-CARE or 877-386-2273 and select OPTION 2. Send an email to TRCAutomation@eaton.com