Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

RATINGS

RATED MAXIMUM VOLTAGE 27 kV  
CONTINUOUS CURRENT 600 A  
INTERRUPT RATING Up to 40 kA rms symmetrical   
BASIC IMPULSE LEVEL (BIL) 27 kV class - 125 kV peak  

STANDARDS

ANSI/IEEE STANDARD C37.20.3, C37.57  
NEMA SG-5  
CSA C22.2 No. 31  
THIRD PARTY APPROVAL/RECOGNITION UL, CSA available for most ratings  
SEISMIC QUALIFICATION IBC, CBC  

ENCLOSURE

ACCESS Front & rear options  
INSULATING MEDIUM Air  
BUS INSULATION Optional  
BUS SUPPORTS Epoxy High Creep  
ENCLOSURE TYPE Indoor & outdoor  
INDOOR SECTION DIMENSIONS (TYPICAL) 48" w x 80" d x 101.5" h  

DEVICES

SWITCHING DEVICE Fusible switch  
DEVICE MOUNTING Fixed  

APPLICATION DATA

WEIGHT 2300 lbs