Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Ratings

RATED MAXIMUM VOLTAGE 4.76 kV, 15 kV  
CONTINUOUS CURRENT 600 A to 2000 A  
INTERRUPT RATING Up to 63 kA rms symmetrical  
BASIC IMPULSE LEVEL (BIL) 4.76 kV class - 60 kV peak, 15 kV class - 95kV peak  

Standards

ANSI/IEEE STANDARD C37.20.3, C37.20.4, C37.22, C37.57, C37.58  
NEMA SG-5, SG-6  
CSA C22.2 No. 31-04  
THIRD PARTY APPROVAL/RECOGNITION UL, CSA available for most ratings  
SEISMIC QUALIFICATION IBC, CBC  

Enclosure

ACCESS Front & rear options  
INSULATING MEDIUM Air  
BUS INSULATION Optional  
BUS SUPPORTS Glass Polyester  
ENCLOSURE TYPE Indoor & outdoor
 
INDOOR SECTION DIMENSIONS (TYPICAL) 36" w x 80" d x 90.38" h
 

Devices

SWITCHING DEVICE Vacuum circuit breaker  
DEVICE MOUNTING Draw-out  

Other

WEIGHTS 1600 lbs