Select your location

Specifications

Ratings

RATED MAXIMUM VOLTAGE 4.76 kV, 15 kV  
CONTINUOUS CURRENT 600 A to 1200 A  
INTERRUPT RATING Up to 38 kA rms symmetrical  
BASIC IMPULSE LEVEL (BIL) 4.76 kV class - 60 kV peak, 15 kV class - 95kV peak  

Standards

ANSI/IEEE STANDARD IEEE C37.20.3, ANSI C37.57  
NEMA SG-5  
CSA C22.2 No. 31  
THIRD PARTY APPROVAL/RECOGNITION UL, CSA available for most ratings  
SEISMIC QUALIFICATION IBC, CBC  

Enclosure

ACCESS Front & rear options  
INSULATING MEDIUM Air  
BUS INSULATION Optional  
BUS SUPPORTS Glass Polyester  
ENCLOSURE TYPE Indoor & outdoor  
INDOOR SECTION DIMENSIONS (TYPICAL) 18" w x 60" d x 92" h  

Devices

SWITCHING DEVICE Fusible switch  
DEVICE MOUNTING Fixed  

Other

WEIGHTS 800 lbs