Download document () of 20
We make what matters work*

Cold shrink cable accessories

Eaton adds to its medium-voltage cable accessory product line with cold shrink rejacket and metallic shield adapter sealing kits. Installation is easy using cold shrink technology - simply position the core over the cable, pull the plastic ripcord to unravel the spiral core, and allow the EPDM sleeve to shrink down onto the cable. Mastic strips are used to seal areas of inconsistent diameter.

Cold shrink technology
No heat required
Reliable seal
Meets requirements of ANSI C119.1
Quick installation
Removable plastic core

Core features

  • No heat required for installation
  • Puncture and tear resistant
  • Wide application range
  • Compatible with jacketed concentric neutral, tape shield, longitudinally corrugated, wire, and UniShield cables
  • Maintains seal and has prolonged life in various environmental and aging conditions
  • Meets the water seal requirements of ANSI C119.1
  • Recyclable core

Effects of various sealing methods on dielectric strength

Read this whitepaper to understand how cold shrink rejacket kits have a negligible effect on the dielectric strength of medium-voltage cables. 
EZ Seal application
eaton-6-rejacket-ol-500x500.jpg

Tape shield adapter kits

Learn more about adapter kits for grounding and sealing tape, longitudinally corrugated, wire, and UniShield cables. 
Eaton EZ Seal - cold shrink

Rejacket kits

Learn more about cold shrink sealing kits for jacketed concentric neutral cables. 

Watch this short demonstration of the Cold Shrink EZ-Seal rejacket.

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close