Eaton’s Cooper Power series elbow arresters provide shielded deadfront arrester protection with metal oxide varistor elbow and parking stand arresters used in pad-mounted, transformer and entry cabinets, vaults, switching enclosures and other installations.
Watch this video to see how easy it is to install an elbow arrester.
Your search "" did not match any documents or products.
System voltage (V rms) |
Commonly applied arrester duty-cycle (MCOV) voltage rating (kV rms) on distribution systems |
|||
Nominal voltage |
Maximum voltage |
4-wire multigrounded neutral wye |
3-wire low impedance grounded |
Delta and 3-wire high impedance grounded |
2400 |
2540 |
– |
– |
3 (2.55) |
4160 Y/2400 |
4400 Y/2540 |
3 (2.55) |
6 (5.1) |
6 (5.1) |
4260 |
4400 |
– |
– |
6 (5.1) |
4800 |
5080 |
– |
– |
6 (5.1) |
6900 |
7260 |
– |
– |
9 (7.65) |
8320 Y/4800 |
8800 Y/5080 |
6 (5.1) |
9 (7.65) |
– |
12000 Y/6930 |
12700 Y/7330 |
9 (7.65) |
12 (10.2) |
– |
12470 Y/7200 |
13200 Y/7620 |
9 (7.65) or 10 (8.4) |
15 (12.7) |
– |
13200 Y/7620 |
13970 Y/8070 |
10 (8.4) |
15 (12.7) |
– |
13800 Y/7970 |
14520 Y/8388 |
10 (8.4) and 12 (10.2) |
15 (12.7) |
– |
13800 |
14520 |
– |
– |
18 (15.3) |
20780 Y/12000 |
22000 Y/12700 |
15 (12.7) |
21 (17.0) |
– |
22860 Y/12000 |
22000 Y/12700 |
15 (12.7) |
21 (17.0) |
– |
24940 Y/14400 |
26400 Y/15240 |
18 (15.3) |
27 (22.0) |
– |
27600 Y/15935 |
29255 Y/16890 |
21 (17.0) |
– |
– |
34500 Y/19920 |
36510 Y/21080 |
27 (22.0) or 30 (24.4) |
– |
– |
46000 Y/26600 |
48300 Y/28000 |
36 (29.0) |
– |
– |
Maximum discharge voltage (kV crest) 8/20 µs current wave |
|||||||
Duty cycle voltage rating (kV) |
MCOV (kV) |
Equivalent front-of-wave (kV crest)* |
1.5 kA |
3 kA |
5 kA |
10 kA |
20 kA |
3 | 2.55 | 11 | 9 | 9.7 | 10.7 | 11.4 | 13 |
6 | 5.1 | 22 | 18.0 | 19.4 | 20.8 | 22.7 | 26 |
9 | 7.65 | 31.7 | 26 | 28 | 30 | 32.8 | 37.4 |
10 | 8.4 | 33 | 27 | 29.1 | 31.2 | 34.1 | 38.9 |
12 | 10.2 | 41.5 | 33.9 | 36.6 | 39.2 | 42.9 | 48.9 |
15 | 12.7 | 51.8 | 42.4 | 45.7 | 49 | 53.6 | 61.1 |
18 | 15.3 | 62.2 | 50.9 | 54.9 | 58.8 | 64.3 | 73.4 |
21 | 17.0 | 66 | 54.0 | 58.2 | 62.4 | 68.2 | 77.9 |
24 | 19.5 | 77 | 63.0 | 67.9 | 72.8 | 79.6 | 90.8 |
27 | 22.0 | 87.2 | 71.4 | 76.9 | 82.4 | 90.1 | 103 |
30 | 24.4 | 97.1 | 79.5 | 85.7 | 91.8 | 100.0 | 115.0 |
33 | 27 | 108 | 87.8 | 95.1 | 102 | 112 | 127 |
36 | 29 | 116 | 95.3 | 103 | 110 | 120 | 137 |
*Equivalent front-of-wave voltage is the expected discharge voltage of the arrester when tested with a 5 kA current surge cresting in 0.5 µs |
Maximum discharge voltage 8/20 µs current wave (kV crest) |
|||||||
Duty cycle voltage rating (kV) |
MCOV (kV) |
Front-of-wave protective level* (kV crest) |
1.5 kA |
3 kA |
5 kA |
10 kA |
20 kA |
27 |
22.0 | 105.0 | 75.0 | 82.0 | 87.4 | 96.2 | 110.0 |
30 | 24.4 | 112.0 | 79.5 | 85.7 | 91.8 | 100.0 | 115.0 |
33 | 27 | 108 | 87.8 | 95.1 | 102 | 112 | 127 |
36 | 29 | 116 | 95.3 | 103 | 110 | 120 | 137 |
*Equivalent front-of-wave voltage is the expected discharge voltage of the arrester when tested with a 5 kV current surge cresting in 0.5 µs |
Visit this page for information on earlier models.
Learn about the fundamentals of medium-voltage cable accessories
In the wake of a storm or disaster, Eaton understands that safety and speed of response is everything. You can rely on Eaton Care teams to plan, protect and connect.