Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Ratings

  • Envirotran 50 or 60 Hz (5-167 kVA)
    • Primary voltage: 2400-34,500 V
    • Secondary voltage: 120-600 V
    • Standard with Envirotemp FR3 dielectric fluid

Specifications

  • Meets or exceeds ANSI, NEMA and DOE2016 standards
    • IEEE, C57.12.00, C57.12.20, C57.12.31, C57.12.35, C57.12.90, C57. 91 and C57.154
    • NEMA standards, NEMA TR 1 (R2000)
    • Department of Energy Efficiency Standard, 10 CFR Part 431
  • Tank coating exceeds IEEE Std C57.12.31-2010 standard
  • Cover with a minimum dielectric strength of 8 kV
  • Envirotemp FR3 fluid
  • Heavy-duty lifting lugs and hanger brackets per ANSI requirements up to 4500 lbs
  • The transformer shall be designed in accordance with this specification and shall have an Average Winding Rise (AWR) of one of the following:
    • 55 °C, 55/65 °C, 65 °C
    • The applicable AWR rating shall be specified on the inquiry
  • The transformer shall be designed in accordance with this specification and shall have one of the following kVA ratings:
    •  5, 10, 15, 25, 37.5, 50, 75, 100, 167
    • The applicable kVA rating shall be specified on the inquiry
  • Quality System ISO 9001 certified