Eaton’s dry type transformer solutions are custom-designed dry-type power transformers, which give environmental protection, for both indoor and outdoor applications. Ideally suited for use in Eaton's coordinated primary and secondary unit substations, the transformers are explosion-resistant, fire-resistant, non-polluting to the environment.
| RATED MAXIMUM PRIMARY VOLTAGE | 4.76 kV, 15 kV , 23 kV, 34.5 kV, 46 kV |
| kVA - Three Phase | 112.5 - 32,000 KVA |
| BASIC IMPULSE LEVEL (BIL) | 150 KV BIL and Below |
| Secondary Voltage | 208 V - 34.5 kV |
| IEEE STANDARD | 100-1977 |
| ANSI | C57.12.00 , C57.12.91 |
| NEMA | 201-1982 |
| CSA | C88 |
| THIRD PARTY APPROVAL/RECOGNITION | UL , FM |
| SEISMIC QUALIFICATION | Zone 4 Certification |
| INSULATING MEDIUM | VPI, VPE, Cast Coil, RESIBLOC |
| ENCLOSURE TYPE | NEMA 1, NEMA 3R |
| Bus Material | Copper , Aluminum |