Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Ratings

RATED MAXIMUM PRIMARY VOLTAGE 6.9 kV, 15 kV , 27 kV, 34.5 kV, 69 kV
kVA - Three Phase 500 - 20,000 KVA
BASIC IMPULSE LEVEL (BIL) 350 KV BIL and Below
Secondary Voltage 2.4 kV - 34.5 kV

STANDARDS

IEEE STANDARD 100-1977
ANSI C57.12.00 , C57.12.91
NEMA 201-1982
CSA C88
THIRD PARTY APPROVAL/RECOGNITION UL , FM 
SEISMIC QUALIFICATION Zone 4 Certification

ENCLOSURE

INSULATING MEDIUM Mineral Oil, Silicone Fluid, Envirotemp™ FR3™, VPI, VPE, Cast Coil, RESIBLOC
ENCLOSURE TYPE NEMA 1, NEMA 3R
Bus Material  Copper , Aluminum