Select your location

Specifications

RATINGS

POWER RATING                         300-6000 Hp
INPUT VOLTAGE RATING 2400-4160 V
OUTPUT VOLTAGE RATING

0-2400 V

0-3300 V

0-4160 V

Contact Eaton if higher output voltage is required 

BASIC IMPULSE LEVEL (BIL)
60 kv BIL
INTERRUPTING RATING 50 kA rms symmetrical
AMBIENT TEMPERATURE (WITHOUT DERATING)
0 to 40 degrees C
STANDARD OVERLOAD RATING (VARIABLE TORQUE)
110% for 1 minute out of 10 minutes
OPTIONAL OVERLOAD RATING (CONSTANT TORQUE)
150% for 1 minute out of 10 minutes
OUTPUT FREQUENCY
1-120 Hz

Standards

UL                                                                                        347A
NEMA ICS6/ICS7
CSA C22.2
THIRD PARTY RECOGNITION/APPROVAL UL/cUL available for most configurations
SEISMIC QUALIFICATION none

Enclosure

ENCLOSURE TYPE                                                                                         
Arc resistant                                 
ACCESSIBILITY
Front                                                                  
INDOOR SECTION DIMENSIONS (TYPICAL)
172" w x 50" d x 128" h to 246" w x 50" d x 128" h
BUS INSULATION Heat shrink sleeve
BUS SUPPORTS Glass polyester
COOLING Air cooled with heat pipes

DEVICES

SWITCHING DEVICE                                           
Medium voltage IGBT        
DEVICE MOUNTING
Draw-out inverter
ISOLATION TRANSFORMER 24-pulse
INPUT POWER CIRCUIT PROTECTION Vacuum contactor with current limiting fuses

APPLICATION DATA

HEAT LOSS 23 Watts/horsepower (typical)