Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

RATINGS

POWER RATING                         300-12000 Hp
INPUT VOLTAGE RATING 2400-13800 V
OUTPUT VOLTAGE RATING

0-2400 V

0-3300 V

0-4160 V

Contact Eaton if higher output voltage is required 

BASIC IMPULSE LEVEL (BIL)
60 kv BIL
INTERRUPTING RATING 50 kA rms symmetrical
AMBIENT TEMPERATURE (WITHOUT DERATING)
0 to 40 degrees C
STANDARD OVERLOAD RATING (VARIABLE TORQUE)
110% for 1 minute out of 10 minutes
OPTIONAL OVERLOAD RATING (CONSTANT TORQUE)
150% for 1 minute out of 10 minutes
OUTPUT FREQUENCY
1-120 Hz

Standards

UL                                                                                        347A
NEMA ICS6/ICS7
CSA C22.2
THIRD PARTY RECOGNITION/APPROVAL UL/cUL available for most configurations
SEISMIC QUALIFICATION IBC

Enclosure

ENCLOSURE TYPE                                                                                         
Indoor with gaskets and filters                                 
ACCESSIBILITY
Front                                                                  
INDOOR SECTION DIMENSIONS (TYPICAL)

65" w x 50" d x 92" h to 222" w x 50" d x 92" h

Consult factory for applications above 6,000 Hp

BUS INSULATION Heat shrink sleeve
BUS SUPPORTS Glass polyester
COOLING Air cooled with heat pipes

DEVICES

SWITCHING DEVICE                                           
Medium voltage IGBT        
DEVICE MOUNTING
Draw-out inverter
ISOLATION TRANSFORMER 24-pulse
INPUT POWER CIRCUIT PROTECTION Vacuum contactor with current limiting fuses

APPLICATION DATA

HEAT LOSS

23 Watts/horsepower (typical)

Consult factory for applications above 6,000 Hp