Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Single-phase substation voltage regulator details

 

VOLTAGE REGULATION

  • 32 step of regulation in step of 5/8%  for a total of 10% voltage boost to 10% voltage buck 

 

VOLTAGE RATINGS

  • 2400 volts (60 kV BIL) to 34,500 volts (200 kV BIL) for 60 Hz and 50 Hz systems

 

STANDARDS

  • IEEE standard C57.15-2009

 

STANDARD FEATURES

  • CL-7 control
  • Quik-Drive tap changer operating 32 steps in under 10 seconds
  • Position indicator made from corrosion resistant polymer
  • Laser-etched nameplates (2)
  • Lifting lugs
  • Oil drain valve and sampling device
  • Upper filter press connection
  • Oil sight gauge
  • Shunt arrester mounting provisions
  • Bushings, high creep with clamp connectors
  • Bolt-down provisions
  • Substation base
  • External series arrester
  • Automatic pressure relief valve
  • Inspection hand-hole
  • Control cable with quick-connect terminals
  • CT protection device
  • Ratio correction transformer
  • ADD-AMP limit switches

 

OPTIONAL ACCESSORIES

  • EVER-Tap vacuum tap changer
  • Shunt arresters
  • Control cables up to 120’ long
  • 4-hole NEMA spade bushing connectors
  • Nameplates in alternate languages and metric units
  • Internal potential transformer for measure source-bushing voltage
  • CL-7 multi-phase control
  • Fan cooling
  • Fan cooling provisions
  • Elevating stands
  • Oil filtration system