Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
102 Results
Sort By
BRACKET,CONVERSION,LB SW,4POS BOLT MNT
BRACKET,CONVERSION,LB SW,4POS NUT MNT
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 300 A, Hotstick/Lever Handle, 1/4-20 studs, Phase deck: 6 terminals, 2 three-finger contacts, 2 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Three-phase, 35 kV, 300 A, Hotstick/Lever Handle, 1/4-20 studs, Phase deck: 6 terminals, 2 three-finger contacts, Individually boxed, 150 kV
Eaton Cooper Power series series-multiple switch, Three-phase, 35 kV, 300 A, Hotstick/Lever Handle, 1/4-20 studs, Phase deck: 8 terminals, 2 three-finger contacts, Individually boxed, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 300 A, Hotstick/Lever Handle, 1/4-20 studs, Phase deck: 6 terminals, 2 three-finger contacts, Individually boxed, 150 kV
Eaton Cooper Power series series-multiple switch, Two-phase, 35 kV, 300 A, Hotstick/Lever Handle, 1/4-20 studs, Phase deck: 6 terminals, 2 three-finger contacts, Individually boxed, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 300 A, Hotstick/Lever Handle, 1/4-20 studs, Phase deck: 8 terminals, 2 three-finger contacts, Back deck 1: 8 terminals, Individually boxed, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Cap wrench/Lever Handle, Bolt tabs, Phase deck: 6 terminals, 2 three-finger contacts, 24 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Cap wrench/Lever Handle, 16-14 AWG terminals, Phase deck: 6 terminals, 2 three-finger contacts, 24 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Cap wrench/Lever Handle, 12-10 AWG terminals, Phase deck: 6 terminals, 2 three-finger contacts, 24 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Cap wrench/Lever Handle, Bolt tabs, Phase deck: 8 terminals, 2 three-finger contacts, 24 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Cap wrench/Lever Handle, 12-10 AWG terminals, Phase deck: 8 terminals, 2 three-finger contacts, 24 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Cap wrench/Lever Handle, 8 AWG terminals, Phase deck: 8 terminals, 2 three-finger contacts, 24 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Hotstick/T-handle, Bolt tabs, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 4 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Hotstick/T-handle, 16-14 AWG terminals, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 4 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Hotstick/T-handle, 12-10 AWG terminals, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 4 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Hotstick/T-handle, 8 AWG terminals, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 4 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Hotstick/T-handle, 6 AWG terminals, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 4 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Hotstick/T-handle, Bolt tabs, Phase deck: 8 terminals, 2 three-finger contacts, Back deck 1: 4 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Hotstick/T-handle, 12-10 AWG terminals, Phase deck: 8 terminals, 2 three-finger contacts, Back deck 1: 4 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Three-phase, 150 A, 35 kV, Hotstick/T-handle, Bolt tabs, Phase deck: 6 terminals, 2 three-finger contacts, Individually boxed, 150 kV
Eaton Cooper Power series series-multiple switch, Three-phase, 35 kV, 150 A, Hotstick/T-handle, 1/4-20 studs, Phase deck: 6 terminals, 2 three-finger contacts, Individually boxed, 150 kV
Eaton Cooper Power series series-multiple switch, Three-phase, 35 kV, 150 A, Hotstick/T-handle, Bolt tabs, Phase deck: 8 terminals, 2 three-finger contacts, Individually boxed, 150 kV
Eaton Cooper Power series series-multiple switch, Three-phase, 35 kV, 150 A, Hotstick/T-handle, 12-10 AWG terminals, Phase deck: 8 terminals, 2 three-finger contacts, Individually boxed, 150 kV
Eaton Cooper Power series series-multiple switch, Two-phase, 35 kV, 150 A, Hotstick/T-handle, Bolt tabs, Phase deck: 8 terminals, 2 three-finger contacts, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Hotstick/T-handle, Bolt tabs, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 6 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Hotstick/T-handle, 12-10 AWG terminals, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 6 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Hotstick/T-handle, Bolt tabs, Phase deck: 8 terminals, 2 three-finger contacts, Back deck 1: 6 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Hotstick/T-handle, Bolt tabs, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 8 terminals, 2 two-finger contacts, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Hotstick/T-handle, 16-14 AWG terminals, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 8 terminals, 2 two-finger contacts, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Hotstick/T-handle, 12-10 AWG terminals, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 8 terminals, 2 two-finger contacts, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Three-phase, 35 kV, 150 A, Hotstick/T-handle, Bolt tabs, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 4 terminals, 1 two-finger contact, Individually boxed, 150 kV
Eaton Cooper Power series series-multiple switch, 3-phase, 35 kV, 150 A, Hotstick/T-handle, 16-14 AWG terminals, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 4 terminals, 1 two-finger contact, Individually boxed, 150 kV
Eaton Cooper Power series series-multiple switch, Three-phase, 35 kV, 150 A, Hotstick/T-handle, Bolt tabs, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 8 terminals, 2 two-finger contacts, Individually boxed, 150 kV
Eaton Cooper Power series series-multiple switch, Three-phase, 35 kV, 150 A, Hotstick/T-handle, 1/4-20 studs, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 8 terminals, 2 two-finger contacts, Individually boxed, 150 kV
Eaton Cooper Power series series-multiple switch, Three-phase, 150 A, 35 kV, Hotstick/T-handle, Bolt tabs, Phase deck: 8 terminals, 2 three-finger contacts, Back deck 1: 4 terminals, 1 two-finger contact, Individually boxed, 150 kV
Eaton Cooper Power series series-multiple switch, Three-phase, 35 kV, 150 A, Hotstick/T-handle, Bolt tabs, Phase deck: 8 terminals, 2 three-finger contacts, Back deck 1: 4 terminals, 1 two-finger contact, Individually boxed, 150 kV
Eaton Cooper Power series series-multiple switch, Three-phase, 150 A, 35 kV, Hotstick/T-handle, Bolt tabs, Phase deck: 8 terminals, 2 three-finger contacts, Back deck 1: 6 terminals, 1 two-finger contact, Individually boxed, 150 kV
Eaton Cooper Power series series-multiple switch, Three-phase, 35 kV, 150 A, Hotstick/T-handle, Bolt tabs, Phase deck: 8 terminals, 2 three-finger contacts, Back deck 1: 6 terminals, 1 two-finger contact, Individually boxed, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Cap wrench/lever-handle, Bolt tabs, Phase deck: 6 terminals, 2 three-finger contacts, 24 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Cap wrench/lever-handle, 16-14 AWG terminals, Phase deck: 6 terminals, 2 three-finger contacts, 24 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Cap wrench/lever-handle, 12-10 AWG terminals, Phase deck: 6 terminals, 2 three-finger contacts, 24 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Cap wrench/lever-handle, Bolt tabs, Phase deck: 8 terminals, 2 three-finger contacts, 24 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Cap wrench/lever-handle, 16-14 AWG terminals, Phase deck: 8 terminals, 2 three-finger contacts, 24 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Cap wrench/lever-handle, 12-10 AWG terminals, Phase deck: 8 terminals, 2 three-finger contacts, 24 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Cap wrench/lever-handle, 8 AWG terminals, Phase deck: 8 terminals, 2 three-finger contacts, 24 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Cap wrench/lever-handle, Bolt tabs, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 4 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Cap wrench/lever-handle, 16-14 AWG terminals, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 4 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Cap wrench/lever-handle, 12-10 AWG terminals, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 4 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Cap wrench/lever-handle, 12-10 AWG terminals, Phase deck: 8 terminals, 2 three-finger contacts, Back deck 1: 4 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Cap wrench/lever-handle, 8 AWG terminals, Phase deck: 8 terminals, 2 three-finger contacts, Back deck 1: 4 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Lever handle, Bolt tabs, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 6 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Lever handle, 16-14 AWG terminals, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 6 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Lever handle, 12-10 AWG terminals, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 6 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Lever handle, 8 AWG terminals, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 6 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Lever handle, Bolt tabs, Phase deck: 8 terminals, 2 three-finger contacts, Back deck 1: 6 terminals, 1 two-finger contact, 12 per box, 150 kV
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Hotstick/T-handle, Bolt tabs, Phase deck: 6 terminals, 2 three-finger contacts, Individually boxed, 250 kV
Eaton Cooper Power series series-multiple switch, Three-phase, 150 A, 35 kV, Hotstick/T-handle, Bolt tabs, Phase deck: 6 terminals, 2 three-finger contacts, Individually boxed, 250 kV
Eaton Cooper Power series series-multiple switch, Three-phase, 35 kV, 150 A, Hotstick/T-handle, 12-10 AWG terminals, Phase deck: 6 terminals, 2 three-finger contacts, Individually boxed, 250 kV

Details

Type primary bushings
Current rating (A)
Voltage rating (kV)
Bushing wells
200 15, 25, 35
Integral loadbreak bushing 3-phase rated
200 35
Deadbreak apparatus bushing
600 15/25, 35
Deadbreak PUSH-OP apparatus bushing
600 15/25, 35

200 A integral loadbreak bushing specification information

  • 200 A, 35 kV three-phase rated integral loadbreak bushing meeting the requirements of IEEE Std 386 2006 standard No. 1A (large 35 kV class interface)
  • Voltage and current ratings in accordance with IEEE Std 386 2006 standard

600 A PUSH-OP deadbreak bushing specification information

  • 600 A deadbreak apparatus bushing shall be compatible with 600 A PUSH-OP connectors
  • Complete with plated copper finger contacts to accept PUSH-OP probe, to achieve a non-bolted connection
  • Voltage and current ratings in accordance with IEEE Std 386-2006 standard

200 A HTN Tri-Clamp bushing well specification information

  • Molded-in semi-conductive shield
  • 35 kV, 150 kV BIL
  • HTN material
  • Removable stud shall have provisions for easy removal of broken parts from both the bushing well and insert
  • Voltage and current ratings in accordance with IEEE Std 386-2006 standard