Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

VacClad-W 5-15 kV metal-clad medium-voltage switchgear

Eaton’s VacClad-W switchgear is a metal-clad, medium voltage switchgear that can be custom-engineered to fit a wide array of application and safety requirements. This decidedly versatile 5-15 kV MV switchgear can be assembled in various combinations to meet specific usage requirements. It’s a trusted choice for applications such as control and distribution, main-main automatic transfer, main-tie-main automatic transfer, main service disconnect and switching.

VacClad-W 5-15 kV metal-clad medium-voltage switchgear
VOLTAGE CLASS
up to 15 kV
CONTINUOUS CURRENT
up to 4000 A
INTERRUPT RATING
up to 63 kAIC

Core features

  • Compartmentalized, metal-clad design conforming to IEEE C37.20.2 and CSA C22.2 No. 31-14
  • Horizontal drawout circuit breakers and VT/CPT drawers
  • Provided with mechanical interlocks for proper operating sequence
  • Insulated bus conductors and connections throughout
  • Protection and metering as per customer’s specifications
  • Available in both indoor and outdoor configurations
  • Available in low profile height configurations (80")
  • Can be supplied with UL /CSA listing

Enhance worker safety

Remotely employ motorized racking to safely move breakers and auxiliary drawers from outside the arc flash boundary.  Learn more about MR2

Eaton’s Electrical Engineering Services and Systems

With more than 1,500 experts in 60 locations throughout Canada and the U.S., and more around the world, Eaton’s Electrical Engineering Services and Systems team is one of the largest and most experienced service organizations in the industry.