Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Ratings

Available in kVA range
45 kVA to 12,000 kVA
Primary configuration
Delta or Wye connected
Primary voltage
2400 V-34,500 V
Secondary voltage
208Y/120 V to 14,400 V
Basic Impulse Level
Up to 150kV 

Standards

ANSI/IEEE
C57.12.00 and C57.12.36
CSA
C88-M90
NEMA (sound level)
NEMA TR-1
Third-party approval/recognition
FM Global (Indoor & Outdoor), UL/cUL – available for most ratings

Enclosure

Layout
Compartmental type
Tamper resistance
Three-point latching and padlock system with recessed penta-head bolts
Enclosure integrity
Meets or exceeds ANSI/IEEE C57.12.28 and C57.12.29 (if stainless construction)
Material 
Mild or stainless steel (304L
Enclosure environment
Indoor and outdoor
Insulating medium 
Air

Key features

Distribution transformer
Three-phase substation
Install location
Indoor and outdoor
Power direction
Step-down & step-up
Overcurrent protection
Vacuum Fault Interrupter (VFI)
Motor operator 
Remote reset of VFI (optional)