Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Ratings

    15 kV 15 kV 25 kV 35 kV
Maximum design voltage, kV 15.5 15.5 27.0 38.0
BIL, kV 95 95 125 150
1-minute withstand voltage (60 Hz), kV 35 35 60 70
Momentary current, 10 cycles (sym.), kA 12.5 16.0 12.5 12.5
1-second withstand current (sym.), kA 12.5 16.0 12.5 12.5
Vacuum fault interrupter Continuous current, (max.), A 600** 600 600** 600
Interrupting current (sym./asym.), kA 12.5/20.0 16/25.8 12.5/20.0 12.5/20.0
Making current (sym.), kA 12.5 16.0 12.5 12.5
Cable charging interrupting current, A 10.0 10.0 25.0 40.0
Load-break switch Continuous current, (max), A 600 600 600 600
Load switching, A 600 600 600 600
Fault making (sym./asym.), kA 12.5/20.0 16/25.8 12.5/20.0 12.5/20
* Continuous and short-circuit currents may be limited by ratings of selected bushings
** 900 A and 1200 A continuous-current ratings are also available

Standard features

  • Liquid level or pressure gauge
  • Lift-up roof with retainers
  • Side recessed lifting provisions
  • Pentahead bolt with padlock provisions
  • 200 A bushing wells or 600 A bushings
  • Accessory parking stands
  • Drain plug
  • Tri-phase control
  • Single, double side, compact
  • Up to 6-way units

Optional accessories

  • Ground rod or flat buss
  • Kirk key interlock provisions
  • Visible break with optional ground
  • Single-phase or three-phase trip
  • Operation counter
  • Fault indicator provisions
  • Auxiliary switch
  • Microprocessor-based Idea or SEL relays
  • Motor actuator

Applicable standards

  • IEEE Std C37.74-2003 standard, Standard Requirements for Subsurface, Vault, and Pad-Mounted Load-Interrupter Switchgear and Fused Load-Interrupter Switchgear for Alternating Current Systems Up to 38 kV
  • IEEE Std C37.60-2003 standard, Standard Requirements for Overhead, Pad-Mounted, Dry Vault, and Submersible Automatic Circuit Reclosers and Fault Interrupters for Alternating Current Systems Up to 38 kV
  • IEEE Std C57.12.28-2005 standard, Standard for Pad-Mounted Equipment—Enclosure Integrity
  • IEEE Std C57.12.29-2005 standard, Standard for Pad-Mounted Equipment—Enclosure Integrity for Coastal Environments –applicable when stainless steel construction is specified
  • IEEE Std 386-2006 standard, Standard for Separable Insulated Connector Systems for Power Distribution Systems Above 600 V
  • IEEE Std C37.90-2005 standard, Standard for Relays and Relay Systems Associated with Electric Power Apparatus
  • IEEE Std C37.90.2-2004 standard, Standard for Withstand Capability of Relay Systems to Radiated Electromagnetic Interference from Transceivers

UL listing and labeling options

  • 15 kV and 25 kV voltage ratings
  • 600 A continuous current rating
  • 12.5 kA symmetrical interrupting rating
  • Fluid dielectrics (mineral oil, E200 and Envirotemp FR3 fluids)
  • Visible-break switch (two- and three-position)
  • Mild and stainless steel construction
  • Tri-phase and TPG control
  • All standard combinations of load switches and fault interrupters

Features and benefits

  • Deadfront construction improves operator safety
  • Sealed design is resistant to flooding and contamination
  • 5 & 6 way units are ideal for large complexes with multiple loads
  • Idea relay allows enhanced protection and communications
  • Single or three phase tripping for commercial or residential applications
  • Visible break with ground allows grounding without disconnecting cables
  • Envirotemp FR3 and E200 insulation eliminates environmental compliance costs
  • Optional solid cooper grounding rod makes grounding simple and convenient
  • Resettable VFI allows immediate service restoration