Easily installed on poles and in substations, Eaton's Cooper Power series W-group three-phase, hydraulically controlled automatic circuit reclosers provide reliable, economic overcurrent protection. Available with vacuum or oil interruption, tripping is initiated by a series trip coil that releases the stored-energy trip mechanism when an overcurrent occurs. A closing solenoid supplies the energy for contact closing and also stores energy in the trip mechanism. Dual time-current characteristics permit coordination with other protective devices. A choice of four delayed characteristics allows flexibility in system coordination.
| W and VW |
WV27 |
VWV27 |
VWV38X |
WV38X |
||
| Nominal system voltage (kV) |
2.4-14.4 |
24.9 | 24.9 | 24.9-34.5 | 24.9-34.5 |
|
| Maximum rated voltage (kV) |
15.5 |
27 | 27 | 38 | 38 | |
| Rated impulse withstand voltage (BIL) (kV crest) |
110 |
150 | 150 | 150 | 170 | |
| 60 Hz withstand voltage (kV rms) |
Dry, one minute |
50 | 60 | 60 | 70 | 70 |
| Wet, ten seconds |
45 | 50 | 50 | 60 | 60 | |
| Rated maximum continuous current (A) |
560 | 560 | 560 | 560 | 560 | |
| Reclosing time (seconds) | 2 | 2 | 2 | 2 | 2 | |
| VW |
VWV27 |
VWV38X |
||
| Isolated Bank (A rms) |
400 | 400 | 250 | |
| Parallel Bank |
Current (A) |
400 | 400 | 250 |
| Peak current (kA) |
20 | 20 | 20 | |
| Transient inrush frequency (Hz) |
4240 | 4240 | 6800 | |
| *Applies to solidly grounded bank applications |
||||
| Trip coil rating continuous A |
Minimum trip A |
W @ 4.8 kV | W @ 14.4 kV | VW @ 2.4–14.4 kV |
WV27 @ 24.9 kV |
VWV27 @ 24.9 kV |
WV38X @ 24.9–34.5 kV |
VWV38X @ 24.9–34.5 kV |
| 5 | 10 | 300 | 300 | 300 | 300 | 300 | 300 | 300 |
| 10 | 20 | 600 | 600 | 600 | 600 | 600 | 600 | 600 |
| 15 | 30 | 900 | 900 | 9000 | 900 | 900 | 900 | 900 |
| 25 | 50 | 1500 | 1500 | 1500 | 1500 | 1500 | 1500 | 1500 |
| 35 | 70 | 2100 | 2100 | 2100 | 2100 | 2100 | 2100 | 2100 |
| 50 | 100 | 3000 | 3000 | 3000 | 3000 | 3000 | 3000 | 3000 |
| 70 | 140 | 4200 | 4200 | 4200 | 4200 | 4200 | 4200 | 4200 |
| 100 | 200 | 6000 | 6000 | 6000 | 6000 | 6000 | 6000 | 6000 |
| 140 | 280 | 8400 | 8400 | 8400 | 8000 | 8400 | 8000 | 8400 |
| 160 | 320 | 9600 | 9600 | 9600 | 8000 | 9600 | 8000 | 9600 |
| 185 | 370 | 11100 | 10000 | 11100 | 8000 | 11100 | 8000 | 11100 |
| 200 | 400 | 12000 | 10000 | 12000 | 8000 | 12000 | 8000 | 12000 |
| 225 | 450 | 12000 | 10000 | 12000 | 8000 | 12000 | 8000 | 12000 |
| 280 | 560 | 12000 | 10000 | 12000 | 8000 | 12000 | 8000 | 12000 |
| 400 | 800 | 12000 | 10000 | 12000 | 8000 | 12000 | 8000 | 12000 |
| 560 | 1120 | 12000 | 10000 | 12000 | 8000 | 12000 | 8000 | 12000 |
| 70x | 100 | 3000 | 3000 | 3000 | 3000 | 3000 | 3000 | 3000 |
| 100x | 140 | 4200 | 4200 | 4200 | 4200 | 4200 | 4200 | 4200 |
| 140x | 200 | 6000 | 6000 | 6000 | 6000 | 6000 | 6000 | 6000 |
| 160x | 225 | 6750 | 6750 | 6750 | 6750 | 6750 | 6750 | 6750 |
| 185x | 260 | 7800 | 7800 | 7800 | 7800 | 7800 | 7800 | 7800 |
| 225x | 315 | 9450 | 9450 | 9450 | 8000 | 9450 | 8000 | 9450 |
| 280x | 450 | 12000 | 10000 | 12000 | 8000 | 12000 | 8000 | 12000 |
| 400x | 560 | 12000 | 10000 | 12000 | 8000 | 12000 | 8000 | 12000 |
| 560x | 750 | 12000 | 10000 | 12000 | 8000 | 12000 | 8000 | 12000 |
| Note: Minimum-trip on "X" coils is approximately 140% of continuous ratings |
||||||||
| % of Interrupting rating |
Number of unit operations |
Maximum circuit X/R value |
|
| W |
15-20 | 28 | 3 |
| 45-55 | 20 | 7 | |
| 90-100 | 10 | 14 | |
| Total 58 | |||
| WV27 |
15-20 |
28 | 4 |
| 45-55 |
20 | 8 | |
| 90-100 |
10 | 15 | |
| Total 58 | |||
| WV38X |
15-20 |
28 | 4 |
| 45-55 |
20 | 8 | |
| 90-100 |
10 | 15 | |
| Total 58 | |||
| VW |
15-20 |
88 | 4 |
| 45-55 |
112 | 8 | |
| 90-100 |
32 | 15 | |
| Total 232 | |||
| VWV27 |
15-20 |
88 | 4 |
| 45-55 |
112 | 8 | |
| 90-100 |
32 | 15 | |
| Total 232 | |||
| VWV38X |
15-20 |
88 | 4 |
| 45-55 |
112 | 8 | |
| 90-100 |
32 | 15 | |
| Total 232 |
Visit this page for information on earlier models.
In the wake of a storm or disaster, Eaton understands that safety and speed of response is everything. You can rely on Eaton Care teams to plan, protect and connect.
NOVA NX-T triple-single recloser
Form 7 recloser control
NOVA three-phase recloser
NOVA STS single-tank triple-single recloser
6H, V6H three-phase reclosers
D, DV single-phase reclosers
E, 4E, H, 4H, L single-phase reclosers
Form 4D recloser control
Form 6 recloser control
NOVA-TS triple-single recloser
SPEAR single-phase recloser and control
V4H, V4E, V4L single-phase reclosers
VSA three-phase recloser
VSO three-phase recloser
VWE, VWVE27, VWVE38X three-phase recloser