Download document () of 20
Mil-Aero, defense and space connectors, backshells and contacts

ELIO AQ fiber optics adaptor

Eaton's ELIO AQ adaptors enable the use of ELIO fiber optic contact technology in all standard ARINC 600 and 38999 series III connectors with insert cavities size 8. Many optical / electrical hybrid layouts are available.

Our Souriau line of flight-proven ELIO fiber optics termini are designed around a robust 2.5mm ceramic ferrule.  The assembly is as easy an ST connector. The insertion and retention inside the connector is ensured by a bayonet locking mechanism without any special tool. The termini integrates a seal inside the rear boot, thus the connection is sealed from the rear side without a backshell or a grommet. The 8D ELIO range covers layouts from 1 to 24 ways in all types of material shell. 

With the ELIO AQ fiber optic adaptor, each cavity can be also upgraded with the ELIOBEAM expanded beam ELIO version.

The same termini part number can adapt tight or loose structure cable.    

Core features

  • Flexible optical/electrical hybrid designs 
  • Easy to terminate 
  • Easy to clean

Flexible optical/ electrical hybrid designs

ELIO AQ is an adaptor that enables the ELIO and ELIObeam contact to fit in any #8 cavities allowing multiple possibilities to mix optical and electrical signals in the same insert.
Specifications
The fiber optic termini is keyed for better vibration withstanding and optical performances repeatability
Multimode contact - Insertion Loss (IL): < 0.3dB over 95% of the samples as per EN2591-601 < 0.7dB maximum on 100% of the samples after tests
Singlemode contact - Insertion Loss (IL): < 0.5dB over 95% of the samples as perEN2591-601 < 0.9dB maximum on 100% of the samples after tests
Download Links