Download document () of 20
We make what matters work*
Mobile hydraulic power solutions

Bezares 3940 Series PTO

The Bezares 3940 series PTO is designed to fit the Ford TorqShift 10 speed automatic transmission. A DIN 5462 output shaft and special output adapters provide versatility and allow for direct mounting of high pressure pumps, such as a bent axis piston pump, directly to the PTO.

Simple
One part number for gas and diesel engines
Fast installation
Unique profile shortens installation by up to 1 hour
Flexible
Easily convert standard DIN output with bolt-on adapters

Core features

  • Simple: One part number with robust DIN output flange for gas and diesel engines
  • Flexible: easily convert standard DIN output to SAE A 5/8”-9T, ¾”-11T, or 7/8”-13T shaft with additional bolt-on adapters
  • Quiet: engineered to produce less drivetrain noise
  • Quicker, easier installation: unique profile saves up to one hour
  • Pumps can be rotated at 45 degree intervals, increasing pump options
  • 230 lb-ft torque and 130% final output ratio
  • All installation materials including wire harness included

Flexible

The DIN 5462 output shaft and special output adapters provide versatility and allow for direct mounting of high-pressure and high-flow piston pumps to the PTO. This feature is unique to the Bezares 3940 PTO and is not available with other manufacturer’s PTOs designed for the TorqShift.

Part Numbers

Description

Part Number

Ford 3940 PTO with DIN output

PT3940POE783DA

3/4" 11T Adapter

PT806635

5/8" 9T Adapter

PT806735

7/8" 13T Adapter

PT806835

Part Number Nomenclature - click image to open. 

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close